2.5. Processor SDK Linux Migration Guide

Overview

This page covers migration information for applications built on top of the Processor SDK for Linux.

2.5.1. Processor SDK 10.xx Releases

2.5.1.1. Processor SDK Jacinto 10.00

  • This is the first release in the 2024 LTS stream 6.6 kernel, 2024.04 U-Boot and Yocto scarthgap/5.0

  • ATF 2.10+

  • OPTEE 4.20

  • Yocto Scarthgap/5.0

  • Platforms Supported : J721E, J7200, J721S2, J784S4, AM68, AM69, J722S

Note

  • For U-Boot builds, k3-image-gen and core-secdev-k3 are no longer needed as binman is used instead. Please refer to U-Boot build instructions for the updated steps.

  • For Linux builds, generic defconfig is used instead of custom fragments. Please refer to linux users guide for build instructions.