3.9. ARM Trusted Firmware-AΒΆ
Overview
Trusted Firmware-A (TF-A) provides a reference implementation of secure world software for Armv7-A and Armv8-A, including a Secure Monitor executing at Exception Level 3 (EL3).
ATF is used as the initial start code on ARMv8-A cores for all K3 platforms. After setting up the initial core state and applying any needed errata fixes it sets up itself as the EL3 monitor handler. After this is installs the secure world software (OP-TEE) and passes execution on to either the Linux kernel or U-Boot in the non-secure world.
Getting the ATF Source Code
$ git clone https://git.trustedfirmware.org/TF-A/trusted-firmware-a.git
$ git checkout 1309c6c805190bd376c0561597653f3f8ecd0f58
Building ATF
$ make CROSS_COMPILE=aarch64-none-linux-gnu- ARCH=aarch64 PLAT=k3 TARGET_BOARD=j784s4 SPD=opteed K3_USART=0x8
Default load locations
ATF image |
0x70000000 |
OP-TEE image |
0x9e800000 |
U-Boot/Linux kernel image |
0x80080000 |
DTB |
0x82000000 |