3.2.2. Kernel Drivers
- 3.2.2.1. ADC
- 3.2.2.2. Crypto
- 3.2.2.3. MCAN
- 3.2.2.4. K3 DDR
- 3.2.2.5. GPIO
- 3.2.2.6. I2C
- 3.2.2.7. CPSW Ethernet
- 3.2.2.7.3.1. CPSW2g Ethernet
- 3.2.2.8. PCIe End Point
- 3.2.2.9. PCIe Root Complex
- 3.2.2.10. TPS6594 PMIC
- 3.2.2.11. OSPI/QSPI NOR/NAND
- 3.2.2.12. SERDES
- 3.2.2.13. SPI
- 3.2.2.14. NAND
- 3.2.2.15. MMCSD
- 3.2.2.15.1. Introduction
- 3.2.2.15.2. References
- 3.2.2.15.3. Features
- 3.2.2.15.4. Supported ultra high speed (UHS) modes
- 3.2.2.15.5. Driver configuration
- 3.2.2.15.6. MMC support in Linux
- 3.2.2.15.7. Steps for working around SD card issues in Linux
- 3.2.2.15.8. Listing MMC devices from Linux
- 3.2.2.15.9. Create partitions in eMMC UDA
- 3.2.2.15.10. Formatting eMMC partitions from Linux
- 3.2.2.15.11. Flash eMMC for MMCSD boot
- 3.2.2.16. DM TIMER
- 3.2.2.17. UART
- 3.2.2.18. UBIFS
- 3.2.2.19. USB
- 3.2.2.20. Voltage & Thermal Management (VTM)