2.4. Processor SDK Linux Migration Guide
Overview
This page covers migration information for applications built on top of the Processor SDK for Linux.
2.4.1. Processor SDK 11.xx Releases
2.4.1.1. Processor SDK Jacinto 11.00
This is the first release in the 2025 LTS stream with 6.12 kernel, 2025.01 U-Boot and Yocto scarthgap/5.0
ATF v2.12.0+
OPTEE 4.5.0-73
Yocto Scarthgap/5.0
Platforms Supported : J721E, J7200, J721S2, J784S4, AM68, AM69, J722S, J742S2
Note
For U-Boot builds, k3-image-gen and core-secdev-k3 are no longer needed as binman is used instead. Please refer to U-Boot build instructions for the updated steps.
For Linux builds, generic
defconfigis used instead of custom fragments. Please refer to linux users guide for build instructions.