2.5. CoreSDK Linux Migration Guide

Overview

This page covers migration information for applications built on top of the Processor SDK for Linux.

2.5.1. Processor CoreSDK 08.xx Releases

2.5.1.1. Processor CoreSDK 08.04

  • This is the fifth release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
  • ATF 2.6
  • OPTEE 3.12
  • Yocto Dunfell/3.1
  • Platforms Supported : J721E, J7200, J721S2

2.5.1.2. Processor CoreSDK 08.03

  • This is the fourth release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
  • ATF 2.6
  • OPTEE 3.12
  • Yocto Dunfell/3.1
  • Platforms Supported : AM62x

2.5.1.3. Processor CoreSDK 08.02

  • This is the third release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
  • Third release on 5.10 kernel and 2021.01 U-boot
  • ATF 2.5
  • OPTEE 3.12
  • Yocto Dunfell/3.1
  • Platforms Supported : AM654x , J721E, J721S2, J7200, AM64xx, AM335x, AM43xx, AM57XX

2.5.1.4. Processor CoreSDK 08.01

  • This is the second release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
  • Second release on 5.10 kernel and 2021.01 U-boot
  • ATF 2.5
  • OPTEE 3.12
  • Yocto Dunfell/3.1
  • Platforms Supported : AM654x , J721E, J7200, AM64xx, AM335x, AM43xx, AM57XX

2.5.1.5. Processor CoreSDK 08.00

  • This is the first release in the 2021 LTS stream, with new versions of Kernel, U-boot, toolchain and Yocto branch.`
  • First release on 5.10 kernel and 2021.01 U-boot
  • ATF 2.5
  • OPTEE 3.12
  • Yocto Dunfell/3.1
  • Platforms Supported : AM654x , J721E, J7200, AM64xx