3.2.3. Kernel DriversΒΆ
- 3.2.3.1. ADC
- 3.2.3.2. Crypto
- 3.2.3.3. DCAN
- 3.2.3.4. DSS (DSS6 & DSS7)
- 3.2.3.5. GPIO
- 3.2.3.6. I2C
- 3.2.3.7. CPSW2g Ethernet
- 3.2.3.7.1. Introduction
- 3.2.3.7.2. Driver Configuration
- 3.2.3.7.3. Device tree bindings
- 3.2.3.7.4. MAC mode
- 3.2.3.7.4.1. Interrupt pacing
- 3.2.3.7.4.2. Common Platform Time Sync (CPTS) module
- 3.2.3.7.4.3. Enhancements for Scheduled Traffic (EST) Offload
- 3.2.3.7.4.4. Intersperse Express Traffic (IET) Frame Preemption offload
- 3.2.3.7.4.5. Forwarding and Queuing Enhancements for Time-Sensitive Streams (FQTSS, 802.1Qav)
- 3.2.3.8. CPSWng virtual MAC (remoteproc)
- 3.2.3.9. PCIe End Point
- 3.2.3.10. PCIe Root Complex
- 3.2.3.11. OSPI/QSPI
- 3.2.3.12. SPI
- 3.2.3.13. NAND
- 3.2.3.14. MMC/SD
- 3.2.3.15. UART
- 3.2.3.16. USB