1.4. Processor SDK RTOS AutomotiveΒΆ
Processor SDK RTOS Automotive (PSDKRA) is a companion SDK to PSDKLA on the Jacinto 7 VCL MPU-Only family of devices. In order to use some SoC features from the core running Linux, one needs to download and install the PSDKRA package.
Refer to the PSDKRA top level user guide online or after downloading the installer at ${PSDKRA_PATH}/index.html, for more details.
Features provided by PSDKRA that can be accessed from Linux A72 core on Jacinto 7 family of devices are listed below:
- TIDL on C7x
- Vision pre/post processing functions on C6x
- Vision HW accelerators (VPAC/DMPAC) on R5F
- CSI2RX on R5F
- Remote display on R5F
- Ethernet switch on R5F
- MCU/AutoSAR MCAL on R5F
- OpenVX on Linux A72 and RTOS C6x, C7x, R5F
- Deep learning demos on Linux A72
- Surround view demos on Linux A72
Important
This package is NOT included in PSDKLA installer and needs to be downloaded separately.