2.3. Migration Guide¶
Overview
This page covers migration information for applications built on top of the Processor SDK Linux AM62A.
2.3.1. Processor SDK Linux AM62A 09.xx Releases¶
2.3.1.1. Processor SDK 09.00¶
This is the first release in the 2023 LTS stream 6.1 kernel, 2023.04 U-Boot and Yocto Kirkstone/4.0
ATF 2.8+
OPTEE 3.20
Yocto Kirkstone/4.0
Platforms Supported : AM62A (HS-FS, HS-SE)
Note
For U-Boot builds, k3-image-gen and core-secdev-k3 are no longer needed as binman is used instead. Please refer to U-Boot build instructions for the updated steps.
For Linux builds, generic
defconfig
is used instead of custom fragments. Please refer to linux users guide for build instructions.