2.1. Release Notes¶
2.1.1. Overview¶
The Processor Software Development Kit (Processor SDK) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices. Developing a scalable platform solutions has never been easier than with the Processor SDK and TI’s embedded processor solutions.
To simplify the end user experience, Processor SDK Linux AM62A installer provides everything needed as discussed below to create the embedded system from “scratch” :
Platform/board-support software and configuration files for Linux
U-Boot and Kernel sources and configuration files
An ARM cross-compiling toolchain as well as other host binaries and components
A Yocto/OE compliant filesystem and sources for example applications
A variety of scripts and Makefiles to automate certain tasks
Other components needed to build an embedded system that don’t fit neatly into one of the above buckets
Reference Examples, benchmarks
2.1.2. Licensing¶
Please refer to the software manifests, which outlines the licensing status for all packages included in this release. The manifest can be found on the SDK download page or in the installed directory as indicated below.
Linux Manifest: “/docs/software_manifest.html”
2.1.3. Release 09.00.00¶
Released on August 2023
2.1.3.1. What’s new¶
Processor SDK Linux AM62A Release has following new features:
LTS Refresh with Stable Kernel 6.1, U-boot 2023.04, Yocto Kirkstone 4.0
Binman Migration
Multimedia: Gstreamer v1.20.5 Upgrade
U-Boot: Remoteproc boot with C7x
Kernel: E5010 JPEG Encoder
Low Power: DFS and CPUIdle on HS FS
Camera: V4L2 multi-stream controls
2.1.4. Build Information¶
2.1.4.1. U-Boot¶
u-boot
2.1.4.2. Kernel¶
Linux Kernel
Real Time (RT) Linux Kernel
2.1.4.3. Yocto¶
meta-ti
meta-arago
meta-psdkla
meta-edgeai
2.1.5. Issues Tracker¶
2.1.5.1. Linux Known Issues¶
Record ID |
Title |
Platform |
Workaround |
---|---|---|---|
LCPD-34929 |
am62axx_sk-fs |
Remoteproc load of C7x from U-boot fails on 9.0 RC3 |
|
LCPD-34398 |
am62axx_sk-fs |
Uboot: AM62a boot reporting wrong SOC name |
|
LCPD-35043 |
am62axx_sk-fs |
Doc: VPU performance and capabilities shown incorrectly for AM62Ax |
|
LCPD-34991 |
am62axx_sk-fs |
systemd failure with vmalloc overflow error when using fitimage |
|
LCPD-34912 |
am62axx_sk-fs,am62axx_sk-hs4,am62axx_sk-hs5,am62axx_sk-se,am62xx-lp-sk,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx-sk,am62xx_sk-fs,am62xx_sk-hs4,am62xx_sk-hs5,am62xx_sk-se |
AM62/AM62Ax: DM does not set correct pixel clock |
|
LCPD-34835 |
am62axx_sk-fs,am62xx-lp-sk,am62xx-sk,beagleplay-gp |
am62/am62a: Add CTRL MMR support for DPI signals on negative edge |
|
LCPD-34755 |
am62axx_sk-fs |
am62a: HDMI related crashes |
|
LCPD-34693 |
am62axx_sk-fs,am62xx-sk,am62xx_sk-fs |
am62: CPSW TCP bidir tests fail |
|
LCPD-34531 |
am62axx_sk-fs,am654x-evm |
AM62a: eMMC LTP tests failure |
|
LCPD-34360 |
am62axx_sk-fs |
Display distorted above certain resolution |
|
LCPD-34105 |
am62axx_sk-fs,am62axx_sk-hs4,am62axx_sk-hs5,am62axx_sk-se,am62xx-lp-sk,am62xx_lp_sk-fs,am62xx_lp_sk-se,am62xx-sk,am62xx_sk-fs,am62xx_sk-hs4,am62xx_sk-hs5,am62xx_sk-se |
convert uboot’s MDIO driver over to use the driver model |
|
LCPD-24456 |
am335x-evm,am335x-hsevm,am335x-ice,am335x-sk,am43xx-epos,am43xx-gpevm,am43xx-hsevm,am437x-idk,am437x-sk,am571x-idk,am572x-idk,am574x-idk,am574x-hsidk,am57xx-evm,am57xx-beagle-x15,am57xx-hsevm,am62axx_sk-fs,am62xx-sk,am62xx_sk-fs,am62xx_sk-se,am62xx-vlab,am62xx-zebu,am64xx-evm,am64xx-hsevm,am64xx-sk,am654x-evm,am654x-idk,am654x-hsevm,beaglebone,bbai,beaglebone-black,dra71x-evm,dra71x-hsevm,dra72x-evm,dra72x-hsevm,dra76x-evm,dra76x-hsevm,dra7xx-evm,dra7xx-hsevm,j7ae-evm,j7ae-zebu,j7aep-zebu,j7am-evm,j7am-vlab,j7am-zebu,j7amp-vlab,j7amp-zebu,j721e-evm,j721e-hsevm,j721e-evm-ivi,j721e-idk-gw,j721e-sk,j721e-vlab,j721s2-evm,j721s2-hsevm,j721s2_evm-fs,j7200-evm,j7200-hsevm,j7amp-evm,k2e-evm,k2e-hsevm,k2g-evm,k2g-hsevm,k2g-ice,k2hk-evm,k2hk-hsevm,k2l-evm,k2l-hsevm,omapl138-lcdk |
Move IPC validation source from github to git.ti.com |
|
LCPD-22319 |
am62axx_sk-fs,am62xx-sk,am64xx-evm,j721e-idk-gw,j721s2-evm,j7200-evm,j784s4-evm |
OpenSSL performance test data out of bounds |