11. Datasheet (Optiflow)¶
FPS : Effective framerate at which the application runs
Total time : Average time taken to process each frame, which includes pre-processing, inference and post-processing time
Inference time : Average time taken to infer each frame
CPU loading : Loading on different CPU cores present
DDR BW : DDR read and write BW used
HWA Loading : Loading on different Hardware accelerators present
Following are the latest performance numbers of the OpTIFlow demos:
11.1. Source : Video¶
![../../../_images/datasheet_optiflow_pipeline1.png](../../../_images/datasheet_optiflow_pipeline1.png)
Fig. 11.1 GStreamer based data-flow pipeline with video file input source and display output¶
Model |
FPS |
Total time (ms) |
Inference time (ms) |
A72 Load (%) |
DDR Read BW (MB/s) |
DDR Write BW (MB/s) |
DDR Total BW (MB/s) |
C7x Load (%) |
MSC_0 (%) |
MSC_1 (%) |
VISS (%) |
---|---|---|---|---|---|---|---|---|---|---|---|
ONR-CL-6360-regNetx-200mf |
30 |
33 |
3.01 |
4.12 |
1130 |
246 |
1376 |
9.0 |
6.94 |
6.28 |
0 |
ONR-OD-8200-yolox-nano-lite-mmdet-coco-416x416 |
30 |
33 |
4.21 |
3.59 |
1039 |
239 |
1278 |
12.0 |
6.95 |
6.28 |
0 |
TFL-CL-0000-mobileNetV1-mlperf |
30 |
33 |
2.00 |
2.64 |
1019 |
228 |
1247 |
5.0 |
6.94 |
6.28 |
0 |
TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320 |
30 |
33 |
5.02 |
2.72 |
1175 |
234 |
1409 |
16.0 |
6.95 |
6.28 |
0 |
11.2. Source : CSI Camera with VISS (imx219)¶
![../../../_images/datasheet_optiflow_pipeline2.png](../../../_images/datasheet_optiflow_pipeline2.png)
Fig. 11.2 GStreamer based data-flow pipeline with IMX219 sensor, ISP and display¶
Model |
FPS |
Total time (ms) |
Inference time (ms) |
A72 Load (%) |
DDR Read BW (MB/s) |
DDR Write BW (MB/s) |
DDR Total BW (MB/s) |
C7x Load (%) |
MSC_0 (%) |
MSC_1 (%) |
VISS (%) |
---|---|---|---|---|---|---|---|---|---|---|---|
ONR-CL-6360-regNetx-200mf |
30 |
33 |
3.01 |
3.14 |
1160 |
316 |
1476 |
9.0 |
14.00 |
6.34 |
9.31 |
ONR-OD-8200-yolox-nano-lite-mmdet-coco-416x416 |
30 |
33 |
4.21 |
3.23 |
1101 |
334 |
1435 |
12.0 |
14.04 |
6.34 |
9.32 |
TFL-CL-0000-mobileNetV1-mlperf |
30 |
33 |
2.00 |
3.37 |
1069 |
308 |
1377 |
5.0 |
14.00 |
6.34 |
9.31 |
TFL-OD-2020-ssdLite-mobDet-DSP-coco-320x320 |
30 |
33 |
5.02 |
2.74 |
1219 |
317 |
1536 |
16.0 |
14.03 |
6.34 |
0 |