14.5. Release notes version 08.06.01¶
14.5.1. New in this Release¶
Supports Docker based Ubuntu 20.04 on top of Yocto-Dunfell
Supports Rpi style GPIO programming in Python and C++ (ti-gpio-py, ti-gpio-cpp)
Supports Robotics SDK 08.06.01 (please refer to Robotics SDK change log)
14.5.2. Fixed in this Release¶
None
14.5.3. Known Issues¶
EDGEAI_ROBOTICS-819 - tiovxisp element infrequently throws error while exiting edgeai-gst-apps
EDGEAI_ROBOTICS-648 - tiovxdlcolorconvert fails when the image height/2 is not an even number
EDGEAI_ROBOTICS-642 - Mosaic element hangs when both instances of MSC are used in multi-input multi-inference usecase
EDGEAI_ROBOTICS-640 - LDC introduces image format while working with 1936 x 1096 resolution
14.5.4. Software components¶
List of software components used in this version
Component |
Version |
---|---|
Foundation Linux |
08.06.01.03 |
Firmware builder |
08.06.01.03 |
Python |
3.8 |
OpenCV |
4.1.0 |
GStreamer |
1.16.3 |
Cmake |
3.16.5 |
Ninja |
1.10.0 |
Meson |
0.53.2 |
Jupyterlab |
3.0.14 |
NeoAI - DLR |
1.10.0 |
Tensorflow |
TIDL_PSDK_8.6 |
TFLite-runtime |
TIDL_PSDK_8.6 |
ONNX-runtime |
TIDL_PSDK_8.6 |
PyYAML |
5.3.1 |
TI Model Zoo |
8.6.0 |
edgeai-app-stack |
8.6.1.0 |
edgeai-tidl-tools |
08_06_00_02 |