3.6.6. OpenGL ES
The OpenGL® ES and EGL® libraries are packaged with the Processor SDK Linux AM67A and are used by graphics stacks such as Wayland/Weston. The drivers run on an ARM core and programs the firmware running inside a GPU core with rendering commands submitted by the user applications.
For more information about OpenGL® ES and EGL® extensions see: