VXLIB Function Reference
Scale Image
OpenVX Function Description
Implements the Image Resizing Kernel.
OpenVX Function Reference Page
https://www.khronos.org/registry/vx/specs/1.1/html/d1/d26/group__group__vision__function__scale__image.html
VXLIB API
VXLIB_scaleImageNearest_i8u_o8u
: Input image is U8 format and output image is U8 format
VXLIB_scaleImageBilinear_i8u_o8u
: Input image is U8 format and output image is U8 format
VXLIB_scaleImageBilinear_bc_i8u_o8u
: Input image is U8 format and output image is U8 format
VXLIB_scaleImageBilinear_br_i8u_o8u
: Input image is U8 format and output image is U8 format
VXLIB_halfScaleGaussian_5x5_i8u_o8u
: Input image is U8 format and output image is U8 format
VXLIB_gaussian_3x3_i8u_o8u
: Input and output images are U8 format
VXLIB_gaussian_5x5_i8u_o8u
: Input and output images are U8 format
Copyright 2025, Texas Instruments Incorporated