62 #ifndef _APP_LDC_MODULE 63 #define _APP_LDC_MODULE 77 #include <TI/hwa_vpac_ldc.h> 82 #define LDC_TABLE_WIDTH (1920) 87 #define LDC_TABLE_HEIGHT (1080) 92 #define LDC_DS_FACTOR (2) 97 #define LDC_BLOCK_WIDTH (64) 102 #define LDC_BLOCK_HEIGHT (32) 107 #define LDC_PIXEL_PAD (1) void app_deinit_ldc(LDCObj *ldcObj)
LDC module deinit helper function.
tivx_vpac_ldc_region_params_t region_params
Definition: app_ldc_module.h:134
vx_status app_send_cmd_ldc_write_node(LDCObj *ldcObj, vx_uint32 start_frame, vx_uint32 num_frames, vx_uint32 num_skip)
LDC module write output helper function.
vx_status app_create_graph_ldc(vx_graph graph, LDCObj *ldcObj, vx_object_array input_arr, const char *target)
LDC module create helper function.
#define APP_MODULES_MAX_OBJ_NAME_SIZE
Definition: app_modules.h:87
vx_uint32 ds_factor
Definition: app_ldc_module.h:149
vx_uint32 table_height
Definition: app_ldc_module.h:146
vx_user_data_object dcc_config
Definition: app_ldc_module.h:140
void app_delete_ldc(LDCObj *ldcObj)
LDC module delete helper function.
vx_array file_prefix
Definition: app_ldc_module.h:164
vx_user_data_object config
Definition: app_ldc_module.h:125
vx_array file_path
Definition: app_ldc_module.h:161
vx_node node
Definition: app_ldc_module.h:116
tivx_vpac_ldc_mesh_params_t mesh_params
Definition: app_ldc_module.h:128
vx_user_data_object mesh_config
Definition: app_ldc_module.h:131
vx_int32 en_out_ldc_write
Definition: app_ldc_module.h:155
LDC Module Data Structure.
Definition: app_ldc_module.h:114
vx_user_data_object write_cmd
Definition: app_ldc_module.h:167
vx_user_data_object region_config
Definition: app_ldc_module.h:137
#define TIVX_FILEIO_FILE_PATH_LENGTH
Definition: tivx_fileio_kernels.h:58
Sensor Module Data Structure.
Definition: app_sensor_module.h:97
vx_image mesh_img
Definition: app_ldc_module.h:119
vx_uint32 table_width
Definition: app_ldc_module.h:143
tivx_vpac_ldc_params_t params
Definition: app_ldc_module.h:122
vx_status app_create_graph_ldc_write_output(vx_graph graph, LDCObj *ldcObj)
LDC module write output helper function.
vx_status app_init_ldc(vx_context context, LDCObj *ldcObj, SensorObj *sensorObj, char *objName, uint32_t num_cameras_enabled)
LDC module init helper function.
vx_object_array output_arr
Definition: app_ldc_module.h:152
vx_node write_node
Definition: app_ldc_module.h:158