10.11. Developing HW accelerator applications with OpenVX

10.11.1. Introduction

Jacinto 7 SoC supports various HW accelerators (HWAs) like VPAC, DMPAC, camera, display, CSITX. OpenVX provides nodes for these HWAs which allows developers to easily incorporate these features in their applications from A72.

OpenVX HWA nodes run on R5F and use drivers from within PDK or other components to access the HW interfaces. Further for camera, one needs to also program an external image sensor, typically via I2C. And for display one needs to sometimes program an external video encoder, typically via I2C. Both the image sensor and video encoder programming is done in PSDK RTOS from R5F.

The scope of this developer note is to point to various documentation and source code resources available within the SDK to understand and use HWA’s in a user application.

10.11.2. Documentation References

10.11.2.1. Device Drivers for HWA’s

SDK Component

Documentation

Description

Section

PDK

LINK

CSI2RX, CSI2TX, DSS, VHWA (VPAC, DMPAC) HW and driver overview

Trainings

PDK

LINK

CSI2RX API on R5F

CSI2RX Driver

PDK

LINK

CSI2TX API on R5F

CSI2TX Driver

PDK

LINK

DSS (Display Sub sustem) API on R5F

DSS Driver

PDK

LINK

VHWA (VPAC, DMPAC) API on R5F

VHWA Driver

PDK

LINK

I2C API on R5F

I2C Driver

10.11.2.2. OpenVX nodes for HWA’s

SDK Component

Documentation

Description

Section

TI OpenVX

LINK

Capture OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxCaptureNode

TI OpenVX

LINK

Display OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxDisplayNode

TI OpenVX

LINK

VISS OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxVpacVissNode

TI OpenVX

LINK

LDC OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxVpacLdcNode

TI OpenVX

LINK

NF OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxVpacNfGenericNode, tivxVpacNfBilateralNode

TI OpenVX

LINK

MSC OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxVpacMscScaleNode, tivxVpacMscPyramidNode

TI OpenVX

LINK

DOF OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxDmpacDofNode

TI OpenVX

LINK

SDE OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxDmpacSdeNode

TI OpenVX

LINK

CSITX OpenVX Node API on A72

TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxCsitxNode

Imaging

LINK

Auto-exposure and auto white-balance (2A) OpenVX nodes

Main Page

10.11.2.3. Image sensor and display video encoder programming

SDK Component

Documentation

Description

Section

Imaging

LINK

Image sensor drivers and framework

Main Page

vision apps

LINK

Display controller control APIs

APIs > Utility and infrastructure APIs > Display controller remote service APIs

vision apps

LINK

Display sub-system eDP/HDMI init APIs

APIs > Utility and infrastructure APIs > Display subsystem initialization APIs

10.11.2.4. Demo applications for HWA’s

SDK Component

Documentation

Description

Section

vision apps

LINK

Capture + VISS + LDC + MSC + Display Demo Application (Single channel)

Application / Demos > Basic Demos > Single Camera VPAC Application

vision apps

LINK

Capture + VISS + LDC + MSC + Display Demo Application (Multi channel)

Application / Demos > Basic Demos > Multi Camera VPAC Application

vision apps

LINK

File IN + MSC + DOF + Display Demo Application

Application / Demos > Basic Demos > Dense Optical Flow Application

vision apps

LINK

File IN + SDE + Display Demo Application

Application / Demos > Basic Demos > Stereo Disparity Application

10.11.3. Source Code References

10.11.3.1. Device Drivers for HWA’s

SDK Component

File / Folder

Description

PDK

pdk/packages/ti/drv/csirx/csirx.h

CSI2RX driver interface on R5F

PDK

pdk/packages/ti/drv/dss/dss.h

DSS driver interface on R5F

PDK

pdk/packages/ti/drv/vhwa/include

VPAC, DMPAC driver interface on R5F

PDK

pdk/packages/ti/drv/i2c/I2C.h

I2C driver interface on R5F

PDK

pdk/packages/ti/drv/board/

Board drivers for display video encoder on R5F

PDK

pdk/packages/ti/drv/csitx/csitx.h

CSI2TX driver interface on R5F

10.11.3.2. OpenVX nodes and conformance tests for HWA’s

SDK Component

File / Folder

Description

TI OpenVX

imaging/kernels/hwa/

HWA OpenVX node implementation on R5F and A72

TI OpenVX

imaging/kernels/include/TI/*.h

HWA OpenVX node interface on A72

TI OpenVX

imaging/kernels/hwa/test/

HWA TI OpenVX conformance tests (simple unit level examples)

Imaging

imaging/kernels/aewb

2A OpenVX node implementation on R5F and A72

10.11.3.3. Image sensor and display video encoder programming

SDK Component

File / Folder

Decription

Imaging

imaging/sensor_drv/include/iss_sensors.h

Image sensor programming interface on A72

Imaging

imaging/sensor_drv/src

Image sensor drivers on R5F and snesor framework on R5F and A72

vision apps

vision_apps/utils/dss

Display controller APIs on A72/R5F and eDP/HDMI selection on R5F

10.11.3.4. Demo applications for HWA’s

SDK Component

File / Folder

Decription

vision apps

vision_apps/apps/basic_demos/app_single_cam

Capture + Display OpenVX Demo application (single channel)

vision apps

vision_apps/apps/basic_demos/app_multi_cam

Capture + Display OpenVX Demo application (multi channel)

vision apps

vision_apps/apps/basic_demos/app_dof

DOF OpenVX Demo application

vision apps

vision_apps/apps/basic_demos/app_stereo

Stereo OpenVX Demo application

10.11.4. SL2 Allocation Guide

The below tables describes the SL2 allocation for inputs and outputs by the VPAC. The total SL2 size currently reserved is around 326KB.

The driver calculates the total memory required and reserves at init time. It allocates from this reserved memory based on resolution.

10.11.4.1. SL2 for VPAC Input

Module

Width

Height

BPP

Depth

Padding

Total

LDC

0

0

0

0

0

0

VISS

1920

1

2

3

64

11584

VISS

1920

1

2

3

64

11584

VISS

1920

1

2

3

64

11584

MSC

1920

1

2

6

64

23104

MSC

1920

1

2

6

64

23104

NF

1920

1

2

6

64

23104

10.11.4.2. SL2 for VPAC Output

Module

Width

Height

BPP

Depth

Padding

Total

LDC

192

80

2

2

0

61440

LDC

192

80

2

2

0

61440

VISS

1920

1

2

2

64

7744

VISS

1920

1

2

2

64

7744

VISS

1920

1

1

2

64

3904

VISS

1920

1

1

2

64

3904

VISS

1920

1

1

2

64

3904

VISS

2048

MSC

1920

1

2

2

64

7744

MSC

1920

1

2

2

64

7744

MSC

1920

1

2

2

64

7744

MSC

1920

1

2

2

64

7744

MSC

1920

1

2

2

64

7744

MSC

1920

1

2

2

64

7744

MSC

1920

1

2

2

64

7744

MSC

1920

1

2

2

64

7744

MSC

1920

1

2

2

64

7744

MSC

1920

1

2

2

64

7744

MSC

1920

1

4

2

64

15424