PSDK QNX Datasheets
VPU codec performance datasheet

VPU codec performance information for QNX TI_J742S2_EVM_Board

Description

This datasheet lists various performance metrics for the QNX VPU encoder and decoder stack.

Attention
This is a preliminary release.

Test Setup

Please refer to the SDK documentation on how to re-run the resouce manager to start collecting performance information for codec use cases.

Encoder

The primary test util used to measure case is the omxil_video_enc_p binary bundled with the SDK release. This utility takes in the same parameters as the omcil_video_enc util. The only difference is that, the _p variant keeps using a subset of the input that exists in the test vector and keeps cycling between those input (10 frames by default) to minimize the file system load while running the test. Further, it discards the out data encoded to further reduce CPU load.

Decoder

The decoder test util omxil_video_dec is used as is for performance measurements. To reduce the load on CPU, the decoded frames are discarded and are not stored anywhere (-o option is not used).

For ease of measurements, the perf instrumentation is captured at the resource manager level. The OMX component overhead is assumed to be minimal and hence not considered

Results

Test Case Description FPS
1x 4K Encode@60fps Encode 1 stream at 60fps 65.15
2x 4K Encode@30fps Encode 2 streams simultaneously at 30fps 32.70
4x 1080p Encode@60fps Encode 4 streams simultaneously at 60fps 48.67
8x 1080p Encode@30fps Encode 8 streams simultaneously at 30fps 23.70
8x D1 Encode@30fps Encode 8 streams simultaneously at 30fps 41.20
1x 4K Decode@60fps Decode 1 stream at 60fps 71.55
2x 4K Decode@60fps Decode 2 streams simultaneously (Multicore) at 60fps 71.19
4x 1080p Decode@60fps Decode 4 streams simultaneously at 60fps 53.05
4x 1080p Decode@60fps Decode 4 streams simultaneously (Multicore) at 60fps 49.46
8x 1080p Decode@30fps Decode 8 streams simultaneously at 30fps 26.26
8x D1 Decode@30fps Decode 8 streams simultaneously at 30fps 59.10

Buffer consumption stats for the VPU codec

The following table gives a rough guideline on the amount of internal and IO buffers used based on empirical measurements.

**_NOTE:_** The memory usage might vary based on the profile, bitrate and other factors.

Per VPU instance

4K - AVC

Buffer Type Initial (MB) Per Channel (MB)
Internal 176 169
External 94 94

4K-HEVC

Buffer Type Initial (MB) Per Channel (MB)
Internal 52 46
External 46 46

1080p - AVC

Buffer Type Initial (MB) Per Channel (MB)
Internal 97 45
External 28 14

1080p-HEVC

Buffer Type Initial (MB) Per Channel (MB)
Internal 67 15
External 44 11