2.5. Processor SDK Linux Migration Guide

Overview

This page covers migration information for applications built on top of the Processor SDK for Linux.

2.5.1. Processor SDK 11.xx Releases

2.5.1.1. Processor SDK Jacinto 11.02

  • This is the Third release in the 2025 LTS stream with 6.12 kernel, 2025.01 U-Boot and Yocto scarthgap/5.0

  • ATF v2.13.0+

  • OPTEE 4.7.0

  • Yocto Scarthgap/5.0

  • Platforms Supported : J721E, J7200, J721S2, J784S4, J722S, J742S2

2.5.1.2. Processor SDK Jacinto 11.01

  • This is the Second release in the 2025 LTS stream with 6.12 kernel, 2025.01 U-Boot and Yocto scarthgap/5.0

  • ATF v2.13.0+

  • OPTEE 4.6.0

  • Yocto Scarthgap/5.0

  • Platforms Supported : J721E, J7200, J721S2, J784S4, AM68, AM69, J722S, J742S2

Note

  • For U-Boot builds, k3-image-gen and core-secdev-k3 are no longer needed as binman is used instead. Please refer to U-Boot build instructions for the updated steps.

  • For Linux builds, generic defconfig is used instead of custom fragments. Please refer to linux users guide for build instructions.