*************************************************************
Copyright (c) 2010-2014 Texas Instruments Inc. (www.ti.com)
All rights reserved.
Last updated: April 28, 2014
Description: This document navigates through all the CToolsLib contents and usage of the
ETBLib, DSPTraceLib, AETLib, STMLib, CPTLib, Ctools_UCLib, PMICMILib and SCILib.
*************************************************************
Except where noted all projects are CCSv5.
ETBLib:
ETBLib provides an application interface to program and drain the Embedded Trace Buffer (ETB). There are two kinds of ETB in TI devices, CSETB and TIETB. The ETBLib contains CCSv5 projects in the ETBLib/project directory specifying the supported devices and rules to pickup specific files and flags for different devices.
New for C66xx, TCI66xx, 66AK2Hxx, 66AK2Exx, 66AK2Gxx, TCI6630K2L, TCI6636K2H and TCI663xK2K devices: EDMA draining to system memory for TI-ETB expansion. Supported by all devices in keystone1 and keystone2 family.
Docs
ETBLib API documentation (Doxygen) at:
ETBLib/doc/html/index.html
API
ETBLib/include/ETBInterface.h
Sources
ETBLib/src/ti (for TI ETB)
ETBLib/src/coresight (for CS ETB)
Projects
TCI6488 - ETBLib/project/TCI6488
TCI6486 - ETBLib/project/TCI6486
TCI6484 - ETBLib/project/TCI6484
C66xx - ETBLib/project/C66xx
C6678 - ETBLib/project/C6678
TCI6614 - ETBLib/project/TCI6614
C6657 - ETBLib/project/C6657
66AK2Hxx, 66AK2Exx and TCI6630K2L - ETBLib/project/C66AK2Hxx-C66x
66AK2Hxx, 66AK2Exx and TCI6630K2L - ETBLib/project/C66AK2Hxx-A15
66AK2Gxx - ETBLib/project/66AK2Gxx-C66x
66AK2Gxx - ETBLib/project/66AK2Gxx-A15
66AK2Gxx - ETBLib/project/66AK2Gxx-M3
C6A816x - ETBLib/project/C6A816x (Formerly TI816x)
OMAP-A9 – ETBLib/project/OMAP-A9
OMAP-A15 - ETBLib/project/OMAP-A15
DRA7xx - ETBLib/project/DRA7xx-A15
DRA7xx - ETBLib/project/DRA7xx-C66x
AM437x – ETBLib/project/AM437x-A9
TDA3x- ETBLib/project/TDA3x-M4
Libraries
ETBLib/lib
If you do not plan to use the CCSV5/5 project to build these libraries, you need to use the following information in your non-CCSv5 makefile
TCI6488 - \ETBLib\src\coresight\CSETB.c, preprocessor flag TCI6488 (Do not use TIETB.c)
TCI6486 - \ETBLib\src\coresight\CSETB.c, preprocessor flag TCI6486 (Do not use TIETB.c)
TCI6484 - \ETBLib\src\ti\TIETB.c, preprocessor flag TCI6484 (Do not use CSETB.c)
CA6816x - \ETBLib\src\coresight\CSETB.c, preprocessor flag TI816X & ETM, DSP or STM (Do not use TIETB.c)
C66xx - \ETBLib\src\ti\TIETB.c, preprocessor flag C6670 (Do not use CSETB.c)
C6678 - \ETBLib\src\ti\TIETB.c, preprocessor flag C6678 (Do not use CSETB.c)
C6657 - \ETBLib\src\ti\TIETB.c, preprocessor flag C6657 (Do not use CSETB.c)
C66AK2Hxx-C66x - \ETBLib\src\ti\TIETB.c, preprocessor flag C66AK2Hxx (Do not use CSETB.c)
C66AK2Hxx-A15 - \ETBLib\src\ti\TIETB.c, preprocessor flag C66AK2Hxx_CSSTM_ETB (Do not use CSETB.c)
66AK2Gxx-C66x - \ETBLib\src\ti\TIETB.c, preprocessor flag _66AK2Gxx (Do not use CSETB.c)
66AK2Gxx-A15 - \ETBLib\src\ti\TIETB.c, preprocessor flag _66AK2Gxx (Do not use CSETB.c)
66AK2Gxx-M3 - \ETBLib\src\ti\TIETB.c, preprocessor flag _66AK2Gxx_M3 (Do not use CSETB.c)
TCI6614 - \ETBLib\src\ti\TIETB.c, preprocessor flag TCI6614 (Do not use CSETB.c)
OMAP4xxx - \ETBLib\src\coresight\CSETB.c, preprocessor flag _OMAP & ETM, DSP or STM (Do not use TIETB.c)
OMAP54xx ES2 - \ETBLib\src\ti\TIETB.c, preprocessor flag _OMAP54xx & STM (Do not use CSETB.c)
DRA7xx-A15 - \ ETBLib\src\ti\TIETB.c, preprocessor flag _DRA7xx (Do not use CSETB.c)
DRA7xx-C66x \ ETBLib\src\ti\TIETB.c, preprocessor flag _DRA7xx (Do not use CSETB.c)
AM437x - \ETBLib\src\coresight\CSETB.c, preprocessor flag _AM437x (Do not use TIETB.c)
TDA3x-M4 - \ ETBLib\src\ti\TIETB.c, preprocessor flag _TDA3x (Do not use CSETB.c)
Note: All ETBLib builds for 66AK2Gxx are compatible with D1030.
DSPTraceLib:
DSPTraceLib provides an application interface to program the DSP trace export. The DSPTraceLib contains the CCSv5 projects in the DSPTraceLib/project directory specifying the supported devices and rules to pickup specific files and flags for different devices
Docs
DSPTraceLib API documentation (Doxygen) at:
DSPTraceLib/doc/html/index.html
API
DSPTraceLib/include/DSPTraceExport.h
Projects
TCI6488 - DSPTraceLib/project/TCI6488
TCI6486 - DSPTraceLib/project/TCI6486
TCI6484 - DSPTraceLib/project/TCI6484
C66xx - DSPTraceLib/project/C66xx
DRA7xx - DSPTraceLib/project/DRA7xx
Libraries
DSPTraceLib/lib
If you do not plan to use the CCSV5 project to build these libraries, you need to use the following information in your non-CCSv5 makefile
TCI6488 - DSPTraceLib/src/DSPTraceExport.c, preprocessor flag TCI6488
TCI6486 - DSPTraceLib/src/DSPTraceExport.c, preprocessor flag TCI6486
TCI6484 - DSPTraceLib/src/DSPTraceExport.c, preprocessor flag TCI6484
C66xx - DSPTraceLib/src/DSPTraceExport.c, preprocessor flag C66xx
DRA7xx - DSPTraceLib/src/DSPTraceExport.c, preprocessor flag _DRA7xx
Note:
TDA3x C66x is compatible with the DRA7xx build.
AETLib:
AETLib provides an application interface to program the Advanced Event Triggering (AET) module. This interface can be used to program the Trace trigger rules specifying trace start, stop, and ranges, etc.
Implementation of AET does not change from device to device. This library can be used for all C6x and C66x devices.
Docs
AETLib API documentation (Doxygen) at:
AET/doc/html/index.html
API
AET/include/aet.h
Libraries
AET/lib
STMLib:
STMLib provides an application interface for the STM instrumentation. The STMLib contains the CCSv5 projects in the STMLib/projects directory specifying the supported devices and rules to pickup specific files and flags for different devices.
Docs
STMLib API documentation (Doxygen) at:
STMLib/doc/html//index.html
API
STMLib/include/StmLibrary.h
Projects
CortexA8 - STMLib/projects/A8
CortexA9 - STMLib/projects/A9
CortextA15 – STMlib/projects/A15
CortexM3 - STMLib/projects/M3
C66xx - STMLib/projects/C66xx
Libraries
STMLib/lib
If you do not plan to use the CCSV5 project to build these libraries, you need to use the following information in your non-CCSv5 makefile
CortexA8 -STMLib/src/StmLibrary.c, preprocessor flag _STM
CortexA9 - STMLib/src/StmLibrary.c, preprocessor flag _STM
CortexA15 - STMLib/src/StmLibrary.c, preprocessor flag _STM (for MIPI STM module) or _CS_STM (for ARM 2.0 module)
CortexM3 - STMLib/src/StmLibrary.c, preprocessor flag _STM
C66xx - STMLib/src/StmLibrary.c, preprocessor flag _STM
Note:
The CoretxM3 build can also be used with CoretexM4 devices that contain a either a STM module.
CPTLib:
CPTLib provides an application interface to program the Common Platform Tracers (CPT). CPTLib contains the CCSv5 projects in the CPTLib/projects directory specifying the supported devices and rules to pickup specific files and flags for different devices.
Docs
Each device supported has unique CPTLib API documentation (Doxygen) at:
CPTLib/doc/CPT_C6670_html.index.html for both TMS320C6670 and TMS320TCI6616
CPTLib/doc/CPT_C6672_html.index.html for TMS320C6672
CPTLib/doc/CPT_C6674_html.index.html for TMS320C6674
CPTLib/doc/CPT_C6678_html.index.html for TMS320C6678
CPTLib/doc/CPT_TCI6612_html.index.html for TMS320TCI6612
CPTLib/doc/CPT_TCI6614_html.index.html for TMS320TCI6614
CPTLib/doc/CPT_C6657_html.index.html for TMS320C6657
CPTLib/doc/CPT_C66AK2Hxx_html.index.html for keystone2 devices (66AK2Hxx, TCI6636K2H and TCI663xK2K)
CPTLib/doc/CPT_66AK2Exx_html.index.html for 66AK2Exx device
CPTLib/doc/CPT_TCI6630K2L_html.index.html for TCI6630K2L device
CPTLib/doc/CPT_66AK2Gxx_html.index.html for 66AK2Gxx and D1030 devices
A helper API is provided that can be used as a library wrapper to setup the supported use cases. Documentation is included in the API header include file at:
CPTLib/src/CPTHelper.h
For a CP Tracer detailed description and instructions for running the use case examples see:
https://processors.wiki.ti.com/index.php/Common_Platform_Tracer_Examples
API
CPTLib/include/CPTLib.h
Sources
CPTLib/src/
Projects
C667x - CTPLib/projects/C667x for TMS320C6670 and TMS320TCI6616/18
Note that TMS320C6672, TMS320C6674, TMS320C6678 versions can be built by modifying the CCSv5 project build properties predefined symbol from _C6670 to _C6672, _C6674, or _C6678.
C6657 - CTPLib/projects/C6657 for TMS320C6657
TCI6614 - CTPLib/projects/TCI6614 for TMS320TCI6614
C66AK2Hxx - CTPLib/projects/C66AK2Hxx for 66AK2Hxx, TCI6636K2H and TCI663xK2K family of devices
66AK2Exx - CTPLib/projects/66AK2Exx for 66AK2Exx
TCI6630K2L - CTPLib/projects/TCI6630K2L for TCI6630K2L
66AK2Gxx - CTPLib/projects/66AK2Gxx for 66AK2Gxx and D1030
Libraries
CPTLib/lib
If you do not plan to use CCSV5 project to build this library, you need to use the following information in your non-CCSv5 makefile
_C6670 - Predefined
symbol required for TMS320C6670 and TMS320TCI6616 builds
_C6672 - Predefined
symbol required for TMS320C6672 build
_C6674 - Predefined
symbol required for TMS320C6674 build
_C6678 - Predefined symbol required for TMS320C6678 build
_TCI6614 - Predefined symbol required for TMS320TCI6614 build
_TCI6612 - Predefined symbol required for TMS320TCI6612 build
_C6657- Predefined symbol required for TMS320C6657 build
_C66AK2Hxx- Predefined symbol required for 66AK2Hxx, TCI6636K2H and TCI663xK2K build
_66AK2Exx- Predefined symbol required for 66AK2Exx build
_TCI6630K2L- Predefined symbol required for TCI6630K2L build
_66AK2Gxx- Predefined symbol required for 66AK2Gxx build
_STM_Logging – Predefined symbol for all builds that enables the designed-in STMLib dependency. The STM Library is used to provide logging and metadata transport for the CPTLib. Without the metadata, all CP Tracer data is displayed in its raw format. CPTLib supports both internal logging for CP Tracer state changes and user logging. The user logging support provides a mechanism for users to annotate their CP Tracer data.
Ctools_UCLib:
Ctools_UCLib is a Keystone specific library that provides a use case based API for configuring and controlling AETLib, DSPTraceLib, ETBLib, STMLib and CPTLib.
Docs
CTools_UCLib API documentation (Doxygen) at:
Ctools_UCLib/doc/Ctools_UCLib.html/index.html
API
Ctools_UCLib /include/ctools_uclib.h
Projects
C6657 - Ctools_UCLib/projects/C6657 for TMS320C6657
C6670 - Ctools_UCLib/projects/C6670 for TMS320C6670
C6678 - Ctools_UCLib/projects/C6678 for TMS320C6678
TCI6614 - Ctools_UCLib/projects/TCI6614 for TMS320TCI6614
C66AK2Hxx - Ctools_UCLib/projects/C66AK2Hxx for 66AK2Hxx, TCI6636K2H and TCI663xK2K family of devices
C66AK2Exx - Ctools_UCLib/projects/C66AK2Exx for 66AK2Exx
TCI6630K2L - Ctools_UCLib/projects/TCI6630K2L for TCI6630K2L
66AK2Gxx - Ctools_UCLib/projects/66AK2Gxx for 66AK2Gxx
Libraries
Ctools_UCLib /lib
Examples
Keystone Ctools_UCLib use-case examples are available as a standalone zip package (Ctools_UCLib_Examples_1.x.zip), which can be downloaded from the CtoolsLib gforge site
Keystone Ctools_UCLib use-case examples are also available as a part of Keystone MCSDK instrumentation. For more details please refer to the link below:
https://processors.wiki.ti.com/index.php/BIOS_MCSDK_2.0_User_Guide#cToolsLibrary
If you do not plan to use the CCSV5 project to build these libraries, you need to use the following pre-define symbols in your non-CCSv5 makefile
TCI6614 and _MIPI_STM - Predefined symbol required for TMS320TCI6614 build
C6657 and _MIPI_STM - Predefined symbol required for TMS320C6657 build
C6670 and _MIPI_STM - Predefined symbol required for TMS320C6670 build
C6678 and _MIPI_STM - Predefined symbol required for TMS320C6678 build
C66AK2Hxx and _MIPI_STM - Predefined symbol required for 66AK2Hxx, TCI6636K2H and TCI663xK2K build
C66AK2Exx and _MIPI_STM - Predefined symbol required for 66AK2Exx build
TCI6630K2L and _MIPI_STM - Predefined symbol required for TCI6630K2L build
_66AK2Gxx and _MIPI_STM - Predefined symbol required for 66AK2Gxx build
_STM_LOGGING – See CPTLib for details.
ETMLib:
ETMLib provides APIs to program and capture ETM trace on TCI6614 ARM A8 and C6A816x ARM A8. The same APIs also support programming and capture of PTM trace from 66AK2Hxx, TCI6636K2H, TCI6638K2K, OMAP54xx, and DRA7xx ARM A15s.
Docs
ETMLib API documentation (Doxygen) at:
ETMLib/doc/html/index.html
API
ETMLib /include/etm_lib.h
Projects
ETMLib /projects/A8
Libraries
ETMLib /lib
PMICMILib:
PMICMILib provides an application interface for the PMI and CMI instrumentation. It contains the CCSv5 projects in the PMICMILib/projects directory specifying the supported devices and rules to pickup specific files and flags for different devices.
Docs
PMICMILib API documentation (Doxygen) at:
PMICMILib/doc/html/index.html
API
PMICMILib/include/CMILib.h
PMICMILib/include/PMILib.h
Projects
CMI CortexA9 - PMICMILib/projects/CMI_A9
PMI CortexA9 - PMICMILib/projects/PMI_A9
PMICMI CortexA9 - PMICMILib/projects/PMICMI_A9
PMICMI CortexA9 Linux - PMICMILib/projects/PMICMI_A9_Linux
PMICMI CortexA15 (OMAP5430) - PMICMILib/projects/PMICMI_A15
PMICMI CortexA15 (DRA7xx) - PMICMILib/projects/PMICMI_A15_DRA7xx
Libraries
PMICMILib/lib
If you do not plan to use the CCSV5 project to build these libraries, you need to use the following information in your non-CCSv5 makefile
_OMAP4430 (not
required for OMAP54xx)
_DRA7xx – For DRA7xx PMICMILib builds
_CMI – For CMILib and PMICMILib builds
_PMI – For PMILib and PMICMILib builds
_STMLogging – When using STM library
Note: The STMLib directory structure must
exist to build the PMICMILib.
SCILib:
SCILib provides a use case based API for configuring and controlling OMAP44xx, OMAP54xx, and DRA7xx, AM437x, and TDA3x Statistic Collectors. The Statistic Collectors generate bus profile data for SDRAM and Masters.
Docs
SCILib API documentation (Doxygen) at:
SCILib/doc/sci_omap4430_html/index.html
SCILib/doc/sci_omap4460_html/index.html
SCILib/doc/sci_omap4470_html/index.html
SCILib/doc/sci_omap5430_html/index.html
SCILib/doc/sci_dra7xx_html/index.html
SCILib/doc/sci_am437x_html/index.html
API
SCILib/include/SCILib.h
Projects
SCILib/projects/omap4430_A9
SCILib/projects/omap4460_A9
SCILib/projects/omap4470_A9
SCILib/projects/omap5430_A15
SCILib/projects/dra7xx_A15
SCILib/projects/am437x_A9
SCILib/projects/tda3x_M4
Libraries
SCILib/lib
If you do not plan to use the CCSV5 project to build these libraries, you need to use the following pre-define symbols in your non-CCSv5 makefile
_OMAP4430 - Predefined symbol required for OMAP4430 build
_SC_VER_1_12 -
Predefined symbol required for OMAP4430 build
_STM_LOGGING - Predefined
symbol for all builds that enables the designed-in STMLib
dependency. The STM Library is used to provide logging and metadata transport
for SCILib. Without the metadata, all Statistic
Collector data is displayed in its raw format. SCILib
supports both internal logging for Statistic Collector state changes and user
logging. The user logging support provides a mechanism for users to annotate
their Statistic Collector data.
_OMAP4460 - Predefined symbol required for OMAP4460 build
_SC_VER_1_16 - Predefined symbol required for OMAP4460, OMAP4470, OMAP5430, DRA7xx and AM437x builds
_OMAP4470 - Predefined symbol required for OMAP4470 build
_OMAP5430 - Predefined symbol required for OMAP5430 build
_DRA7xx - Predefined symbol required for DRA7xx build
_AM437x - Predefined symbol required for AM437x build
_TDA3x - Predefined symbol required for TDA3x build
Examples:
Examples of using all these libraries together are also posted as part of Examples.zip file (CCSv5 projects)
TCI6488
TCI6486
TCI6484
C667x
Note – All supported devices are enclosed inside the parentheses.
Note: Some projects include ETB
and non-ETB Debug and Release versions (non-ETB version requires XDS560v2
System Trace)
C6678
Note – All supported devices are enclosed inside the parentheses.
Note: Some projects include ETB
and non-ETB Debug and Release versions (non-ETB version requires XDS560v2
System Trace)
TCI6614
Note – All supported devices are enclosed inside the parentheses.
C6657
Note – All supported devices are enclosed inside the parentheses.
C66AK2Hxx (Keystone2
family)
Note – All supported devices are enclosed inside the parentheses.
Note: Before running ARM PTM
examples on 66AK2Hxx, TCI6636K2H, TCI663xK2K, 66AK2Exx and TCI6630K2L EVMs, the
ARM PLL initialization and switching ON ARM cores needs to be done. Please,
follow the below steps to do the same:
o connect to the C66xx_0 core and run it’s startup gel
o Run the GEL script: Scripts --> TCI66x_Functions --> TETRIS_POWERUP_PLL_INIT_100MHZ_to_1000Mhz
Note: Some projects include ETB
and non-ETB Debug and Release versions (non-ETB version requires XDS560v2 System
Trace)
66AK2Exx
Note – All supported devices are enclosed inside the parentheses.
Note: Some projects include ETB
and non-ETB Debug and Release versions (non-ETB version requires XDS560v2
System Trace)
TCI6630K2L
Note – All supported devices are enclosed inside the parentheses.
Note: Some projects include ETB
and non-ETB Debug and Release versions (non-ETB version requires XDS560v2
System Trace)
66AK2Gxx
Note – All supported devices are enclosed inside the parentheses.
Note: All projects are ETB Debug
and Release versions.
Note: All example project builds
for 66AK2Gxx are compatible with D1030.
Note: Before running ARM PTM
examples on 66AK2Gxx EVM, the
ARM PLL initialization and switching ON ARM cores needs to be done. Please,
follow the below steps to do the same:
o connect to the C66xx_0 core and run it’s startup gel
o Run the GEL script: Scripts --> TCI66x_Functions --> TETRIS_POWERUP_PLL_INIT_100MHZ_to_1000Mhz
C6A816x
OMAP44xx
OMAP5430
DRA7xx
AM437x
TDA3x
Note: Prior to running any example executable, use CCS to connect to M4_1 and run the Scripts->OnTargetConnect_API gel script if it is not executed automatically. Also, prior to running the Statistic Collector example run Script->TDA3xx MULTICORE Initialization->DSP1SSCLKEnable_API. Prior to running any DSP Example (STM or Trace) run the appropriate Script->TDA3xx MULTICORE Initialization->DSPnSSCLKEnable_API.
Prebuilt Example Apps
Examples\bin
Ctools_UCLib_Examples:
Examples showing the usage of Ctools_UCLib are posted as part of Ctools_UCLib_Examples.zip file (CCSv5 projects)
Instructions to convert and import binary trace data
for CC Trace Display:
The BIN2TDF utility converts a binary trace file as exported from the embedded app to the CCS Trace Display readable format (TDF). A TDF file can be imported/loaded in the CCS Trace Display for decode and analysis.
BIN2TDF.exe can be found in the CCS_INSTALL/CCSv5/emulation/analysis/bin directory.
For more details on how to use BIN2TDF.exe see:
https://processors.wiki.ti.com/index.php/BIN2TDF
Examples command line
parameters:
DSP Trace
bin2tdf -bin C:/temp/etbdata.bin -app C:/Examples/bin/dsptrace_csetb_d_core0.tci6488.out -procid 64x+ -sirev 3 -rcvr ETB -output C:/Examples/bin/mytrace.tdf -dcmfile C:/temp/dcm.txt'
Note that dcm.txt is
an empty file unless you are using event trace.
STM Trace C667x,
TCI6616, TCI6614, TCI6612
bin2tdf -bin C:/temp/etbdata.bin -app C66X_0=C:/Examples/bin/stm_d_corepacN.c6670.out -procid stm -sirev 1 -cpuname CSSTM_0 -rcvr ETB -devicekey 0x0009D02F -dcmfile C:/temp/dcm.txt -output C:/Examples/bin/mytrace.tdf
Note that C66x_0 is
the name of the CPU running the app. 0x0009D02F is the device ID for C667x and
TCI6616. 0x0B96202F is the device ID for TCI6614 and TCI6612. 0xB97A02F is the
device id for C6657. ETB examples export etbdata bin
and dcm
file (using CIO for
demonstration). Please see examples for specific bin and dcm filenames.
STM Trace C6A816x A8
bin2tdf -bin C:/temp/etbdata.bin -app CortexA8_0=C:/Examples/bin/stm_csetb_d_A8.c6a816x.out -procid stm -sirev 1 -cpuname CSSTM_0 -rcvr ETB -devicekey 0x0B81E02F -dcmfile C:/temp/dcm.txt -output C:/Examples/bin/mytrace.tdf'
Note that CortexA8_0
is the name of the CPU running the app. 0x0B81E02F is the device ID for
C6A816x. etbdata.bin and dcm.txt files are exported by
the example application (uses CIO for demonstration)
PTM Trace DRA7xx A15
bin2tdf -bin C:/temp/ETM_etbdata.bin -app C:/Examples/bin/ptm_tietb_A15.dra7xx.out -procid cortexa15 -rcvr ETB -devicekey 0x0B99002F -dcmfile C:/temp/ETM_etbdata.dcm -output C:/Examples/bin/mytrace.tdf
0x0B99002F is the device
ID for DRA7xx. ETM_etbdata.bin and ETM_etbdata.dcm files are exported by the
PTM Trace example application.
DSP Trace TDA3x C66x
bin2tdf -bin C:/temp/etbdata.bin -app C:\Examples\bin\dsptrace_tietb_d_corepacN.dra7xx.out -procid 66x -rcvr ETB -output C:\Examples\bin\dsptrace_tietb_d_corepac1.tda3x.tdf -dcmfile c:/temp/DSP_etbdata.dcm -cpuname C66XX_
0 -devicekey 0x0B9B202F
Note: If you collect DSP Trace data with TDA3x’s second DSP, change the –cpuname parameter to C66XX_1.
STM Trace TDA3x
bin2tdf -bin c:/temp/STM_etbdata.bin -app CortexM3_0=C:\Examples\bin\sci_simple_ex_d_M4.tda3x.out -procid stm -rcvr ETB -devicekey 0x0B9B202F -dcmfile c:\temp\STM_etbdata.dcm -output C:\Examples\bin\sci_simple_ex_d_M4_0.tda3x.tdf
bin2tdf -bin c:/temp/STM_etbdata.bin -app CortexM3_0=C:\Doug\Trace_STM\Examples\bin\sci_simple_ex_d_M4.tda3x.out -procid stm -rcvr ETB -devicekey 0x0B9B202F -dcmfile c:\temp\STM_etbdata.dcm -output C:\Examples\bin\sci_simple_ex_d_M4_0.tda3x.tdf
bin2tdf -bin c:/temp/STM_etbdata.bin -app C66XX_0=C:\Examples\bin\stm_tietb_d_corepacN.tda3x.out -procid stm -rcvr ETB -devicekey 0x0B9B202F -dcmfile c:\temp\STM_etbdata.dcm -output C:\Examples\bin\stm_tietb_d_corepac2.tda3x.tdf