100 #ifndef ti_drivers_timer_TimerCC32XX__include 101 #define ti_drivers_timer_TimerCC32XX__include 108 #include <ti/drivers/dpl/HwiP.h> 109 #include <ti/drivers/dpl/SemaphoreP.h> TIMER_BASE_HWATTRS TimerCC32XX_SubTimer subTimer
Definition: TimerCC32XX.h:168
TimerCC32XX Hardware Attributes.
Definition: TimerCC32XX.h:164
Definition: TimerCC32XX.h:129
TimerCC32XX_Object.
Definition: TimerCC32XX.h:176
bool TimerCC32XX_allocateTimerResource(uint32_t baseAddress, TimerCC32XX_SubTimer subTimer)
Function to allocate a timer peripheral.
Definition: TimerCC32XX.h:130
void TimerCC32XX_freeTimerResource(uint32_t baseAddress, TimerCC32XX_SubTimer subTimer)
Function to de-allocate a timer peripheral.
Definition: TimerCC32XX.h:128
TimerCC32XX_SubTimer
Definition: TimerCC32XX.h:126