37 #ifndef ti_drivers_nvs_NVSCC32XX__include 38 #define ti_drivers_nvs_NVSCC32XX__include 43 #if defined(__cplusplus) 66 #define NVSCC32XX_CMD_SET_COPYBLOCK NVS_CMD_RESERVED + 0 76 #define NVSCC32XX_STATUS_ECOPYBLOCK (NVS_STATUS_RESERVED - 1) 134 #if defined(__cplusplus) NVSCC32XX attributes.
Definition: NVSCC32XX.h:115
const NVS_FxnTable NVSCC32XX_fxnTable
void * copyBlock
Definition: NVSCC32XX.h:86
bool opened
Definition: NVSCC32XX.h:130
NVSCC32XX command structure for setting copy block.
Definition: NVSCC32XX.h:84
size_t blockSize
Definition: NVSCC32XX.h:120
The definition of an NVS function table that contains the required set of functions to control a spec...
Definition: NVS.h:577
void * copyBlock
Definition: NVSCC32XX.h:117
int id
Definition: NVSCC32XX.h:131
Definition: NVSCC32XX.h:128