TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.msp432:MSP432E401Y
Tool Chain Version: 20.2.0
BIOS Version: bios_6_81_00_03_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8346 | 955 | 368 | 9669 | 1024 | 512 | 0 | 1678 | 3214 |
Semaphore | 9138 | 1083 | 368 | 10589 | 1024 | 512 | 0 | 1710 | 3246 |
Mutex | 9354 | 1187 | 368 | 10909 | 1024 | 512 | 0 | 1754 | 3290 |
Clock | 9634 | 1255 | 368 | 11257 | 1024 | 512 | 0 | 1794 | 3330 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9618 | 1104 | 384 | 11106 | 1024 | 512 | 0 | 1634 | 3170 |
Semaphore | 10434 | 1300 | 400 | 12134 | 1024 | 512 | 0 | 1666 | 3202 |
Mutex | 10506 | 1332 | 392 | 12230 | 1024 | 512 | 0 | 1666 | 3202 |
Clock | 10786 | 1400 | 400 | 12586 | 1024 | 512 | 0 | 1678 | 3214 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11970 | 1290 | 480 | 13740 | 1024 | 1792 | 0 | 2018 | 4834 |
Semaphore | 12178 | 1290 | 480 | 13948 | 1024 | 1792 | 0 | 2046 | 4862 |
Mutex | 12338 | 1290 | 480 | 14108 | 1024 | 1792 | 0 | 2090 | 4906 |
Timer | 13122 | 1358 | 488 | 14968 | 1024 | 1792 | 0 | 2102 | 4918 |
All sizes are in 8-bit bytes