IAR Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC3220SF:1
Tool Chain Version: 8.50.1.245
BIOS Version: bios_6_81_00_03_eng
XDCTools Version: xdctools_3_61_00_16_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 6976 | 807 | 7783 | 3246 | 3246 |
Semaphore | 7776 | 936 | 8712 | 3278 | 3278 |
Mutex | 8224 | 1041 | 9265 | 3322 | 3322 |
Clock | 8496 | 1107 | 9603 | 3362 | 3362 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 8334 | 971 | 9305 | 3202 | 3202 |
Semaphore | 9138 | 1176 | 10314 | 3234 | 3234 |
Mutex | 9430 | 1208 | 10638 | 3234 | 3234 |
Clock | 9674 | 1278 | 10952 | 3246 | 3246 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 11433 | 1264 | 12697 | 4576 | 4576 |
Semaphore | 11841 | 1266 | 13107 | 4608 | 4608 |
Mutex | 11989 | 1268 | 13257 | 4660 | 4660 |
Timer | 13121 | 1342 | 14463 | 4672 | 4672 |
All sizes are in 8-bit bytes