Modules
The Network Services Component is a portable networking API that abstracts different network stacks found on TI devices.
Network Services also includes support for the following application layer networking protocols:
- HTTPClient - Provides a HTTP client interface to connect to, and communicate with, HTTP servers.
- HTTPServer - Provides a HTTP server interface to instantiate an HTTP server, and handle requests from HTTP clients.
- MQTTClient - Provides a MQTT client interface to connect to, and communicate with, MQTT servers.
- MQTTServer - Provides a MQTT server interface to instantiate a MQTT broker, and handle requests from MQTT clients.
- SNTP Client - Provides a SNTP interface to synchronize local time with NTP servers.