TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 18.12.3
BIOS Version: bios_6_80_00_08_eng
XDCTools Version: xdctools_3_60_00_24_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8082 | 449 | 352 | 8883 | 1024 | 512 | 0 | 1654 | 3190 |
Semaphore | 8882 | 577 | 352 | 9811 | 1024 | 512 | 0 | 1686 | 3222 |
Mutex | 9098 | 681 | 352 | 10131 | 1024 | 512 | 0 | 1730 | 3266 |
Clock | 9362 | 749 | 352 | 10463 | 1024 | 512 | 0 | 1770 | 3306 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9370 | 598 | 368 | 10336 | 1024 | 512 | 0 | 1610 | 3146 |
Semaphore | 10170 | 794 | 384 | 11348 | 1024 | 512 | 0 | 1642 | 3178 |
Mutex | 10258 | 826 | 384 | 11468 | 1024 | 512 | 0 | 1642 | 3178 |
Clock | 10522 | 894 | 384 | 11800 | 1024 | 512 | 0 | 1654 | 3190 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11778 | 784 | 472 | 13034 | 1024 | 1280 | 0 | 1994 | 4298 |
Semaphore | 11986 | 784 | 472 | 13242 | 1024 | 1280 | 0 | 2022 | 4326 |
Mutex | 12146 | 784 | 472 | 13402 | 1024 | 1280 | 0 | 2066 | 4370 |
Timer | 12930 | 852 | 472 | 14254 | 1024 | 1280 | 0 | 2078 | 4382 |
All sizes are in 8-bit bytes