TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.msp432:MSP432P401R:1
Tool Chain Version: 18.12.3
BIOS Version: bios_6_80_00_08_eng
XDCTools Version: xdctools_3_60_00_24_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7498 | 427 | 336 | 8261 | 1024 | 512 | 0 | 1090 | 2626 |
Semaphore | 8298 | 555 | 336 | 9189 | 1024 | 512 | 0 | 1122 | 2658 |
Mutex | 8514 | 659 | 336 | 9509 | 1024 | 512 | 0 | 1166 | 2702 |
Clock | 8778 | 727 | 336 | 9841 | 1024 | 512 | 0 | 1206 | 2742 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8786 | 576 | 352 | 9714 | 1024 | 512 | 0 | 1046 | 2582 |
Semaphore | 9586 | 772 | 368 | 10726 | 1024 | 512 | 0 | 1078 | 2614 |
Mutex | 9666 | 804 | 368 | 10838 | 1024 | 512 | 0 | 1078 | 2614 |
Clock | 9930 | 872 | 368 | 11170 | 1024 | 512 | 0 | 1090 | 2626 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11194 | 768 | 448 | 12410 | 1024 | 1280 | 0 | 1426 | 3730 |
Semaphore | 11394 | 768 | 448 | 12610 | 1024 | 1280 | 0 | 1454 | 3758 |
Mutex | 11554 | 768 | 448 | 12770 | 1024 | 1280 | 0 | 1498 | 3802 |
Timer | 12338 | 836 | 456 | 13630 | 1024 | 1280 | 0 | 1510 | 3814 |
All sizes are in 8-bit bytes