IAR Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 8.32.2.178
BIOS Version: bios_6_77_00_10_eng
XDCTools Version: xdctools_3_60_00_19_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 8024 | 842 | 8866 | 5406 | 5406 |
Semaphore | 8804 | 968 | 9772 | 5438 | 5438 |
Mutex | 9264 | 1074 | 10338 | 5482 | 5482 |
Clock | 9536 | 1144 | 10680 | 5522 | 5522 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 9286 | 1002 | 10288 | 5346 | 5346 |
Semaphore | 10082 | 1209 | 11291 | 5378 | 5378 |
Mutex | 10382 | 1245 | 11627 | 5378 | 5378 |
Clock | 10622 | 1312 | 11934 | 5390 | 5390 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 12780 | 1299 | 14079 | 6492 | 6492 |
Semaphore | 12936 | 1297 | 14233 | 6524 | 6524 |
Mutex | 13084 | 1300 | 14384 | 6584 | 6584 |
Timer | 14220 | 1373 | 15593 | 6596 | 6596 |
All sizes are in 8-bit bytes