IAR Cortex-M4 with hard FP Size Benchmarks

Target Platform: ti.platforms.simplelink:CC2642:1

Tool Chain Version: 8.32.2.178

BIOS Version: bios_6_80_00_08_eng

XDCTools Version: xdctools_3_60_00_24_core

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Const Total Flash Data Total RAM
Task 3347 2322 5669 3418 3418
Semaphore 3427 2322 5749 3450 3450
Mutex 3491 2321 5812 3494 3494
Clock 3567 2322 5889 3534 3534

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Const Total Flash Data Total RAM
Task 3554 2438 5992 3446 3446
Semaphore 3626 2438 6064 3454 3454
Mutex 3618 2438 6056 3454 3454
Clock 3686 2438 6124 3458 3458

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Const Total Flash Data Total RAM
PThread 4835 2527 7362 4506 4506
Semaphore 5161 2554 7715 4570 4570
Mutex 5301 2558 7859 4630 4630
Timer 5807 2559 8366 4634 4634

All sizes are in 8-bit bytes