GCC Cortex-M4 with hard FP Size Benchmarks

Target Platform: ti.platforms.tiva:TM4C123GH6PM:1

Tool Chain Version: 7.2.1

BIOS Version: bios_6_80_00_08_eng

XDCTools Version: xdctools_3_60_00_24_core

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 10296 550 0 10846 1024 512 0 1920 3456
Semaphore 11232 678 0 11910 1024 512 0 1952 3488
Mutex 11440 802 0 12242 1024 512 0 1996 3532
Clock 11716 870 0 12586 1024 512 0 2036 3572

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 11220 706 0 11926 1024 512 0 1876 3412
Semaphore 11952 898 0 12850 1024 512 0 1908 3444
Mutex 12008 930 0 12938 1024 512 0 1908 3444
Clock 12256 998 0 13254 1024 512 0 1920 3456

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
PThread 13548 862 0 14410 1024 1280 0 2164 4468
Semaphore 13652 862 0 14514 1024 1280 0 2192 4496
Mutex 13800 862 0 14662 1024 1280 0 2248 4552
Timer 14680 930 0 15610 1024 1280 0 2260 4564

All sizes are in 8-bit bytes