TI Cortex-M4 Timing Benchmarks

Target Platform: ti.platforms.tiva:TM4C123GH6PM:1

Tool Chain Version: 18.12.2

BIOS Version: bios_6_77_00_10_eng

XDCTools Version: xdctools_3_60_00_19_core_eng

Benchmark Cycles
Interrupt Latency 102
Hwi_restore() 6
Hwi_disable() 8
Hwi dispatcher prolog 87
Hwi dispatcher epilog 194
Hwi dispatcher 271
Hardware Interrupt to Blocked Task 447
Hardware Interrupt to Software Interrupt 305
Swi_enable() 63
Swi_disable() 9
Post Software Interrupt Again 31
Post Software Interrupt without Context Switch 84
Post Software Interrupt with Context Switch 162
Create a New Task without Context Switch 2113
Set a Task Priority without a Context Switch 136
Task_yield() 170
Post Semaphore No Waiting Task 78
Post Semaphore No Task Switch 160
Post Semaphore with Task Switch 216
Pend on Semaphore No Context Switch 61
Pend on Semaphore with Task Switch 232
Clock_getTicks() 8
POSIX Create a New Task without Context Switch 3800
POSIX Set a Task Priority without a Context Switch 183
POSIX Post Semaphore No Waiting Task 87
POSIX Post Semaphore No Task Switch 172
POSIX Post Semaphore with Task Switch 229
POSIX Pend on Semaphore No Context Switch 73
POSIX Pend on Semaphore with Task Switch 247

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –float_support=vfplib –abi=eabi -q -ms –opt_for_speed=2 –program_level_compile -o3”.

To minimize the effects of wait states, the performance measurements are collected at optimal CPU clock speeds on MSP432 and Tiva devices.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.