TI Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 18.12.2
BIOS Version: bios_6_77_00_10_eng
XDCTools Version: xdctools_3_60_00_19_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8050 | 457 | 352 | 8859 | 1024 | 512 | 0 | 1678 | 3214 |
Semaphore | 8810 | 585 | 352 | 9747 | 1024 | 512 | 0 | 1710 | 3246 |
Mutex | 9026 | 689 | 352 | 10067 | 1024 | 512 | 0 | 1754 | 3290 |
Clock | 9298 | 757 | 352 | 10407 | 1024 | 512 | 0 | 1794 | 3330 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9354 | 606 | 368 | 10328 | 1024 | 512 | 0 | 1618 | 3154 |
Semaphore | 10130 | 802 | 384 | 11316 | 1024 | 512 | 0 | 1650 | 3186 |
Mutex | 10210 | 834 | 384 | 11428 | 1024 | 512 | 0 | 1650 | 3186 |
Clock | 10466 | 902 | 384 | 11752 | 1024 | 512 | 0 | 1662 | 3198 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11698 | 792 | 472 | 12962 | 1024 | 1280 | 0 | 2018 | 4322 |
Semaphore | 11906 | 792 | 472 | 13170 | 1024 | 1280 | 0 | 2046 | 4350 |
Mutex | 12066 | 792 | 472 | 13330 | 1024 | 1280 | 0 | 2090 | 4394 |
Timer | 12850 | 860 | 472 | 14182 | 1024 | 1280 | 0 | 2102 | 4406 |
All sizes are in 8-bit bytes