TI Cortex-M4 with hard FP Timing Benchmarks

Target Platform: ti.platforms.tiva:TM4C123GH6PM:1

Tool Chain Version: 18.12.3

BIOS Version: bios_6_80_00_08_eng

XDCTools Version: xdctools_3_60_00_24_core

Benchmark Cycles
Interrupt Latency 135
Hwi_restore() 6
Hwi_disable() 8
Hwi dispatcher prolog 111
Hwi dispatcher epilog 211
Hwi dispatcher 312
Hardware Interrupt to Blocked Task 500
Hardware Interrupt to Software Interrupt 327
Swi_enable() 60
Swi_disable() 9
Post Software Interrupt Again 31
Post Software Interrupt without Context Switch 84
Post Software Interrupt with Context Switch 162
Create a New Task without Context Switch 2121
Set a Task Priority without a Context Switch 136
Task_yield() 204
Post Semaphore No Waiting Task 78
Post Semaphore No Task Switch 160
Post Semaphore with Task Switch 250
Pend on Semaphore No Context Switch 64
Pend on Semaphore with Task Switch 263
Clock_getTicks() 8
POSIX Create a New Task without Context Switch 3815
POSIX Set a Task Priority without a Context Switch 183
POSIX Post Semaphore No Waiting Task 87
POSIX Post Semaphore No Task Switch 172
POSIX Post Semaphore with Task Switch 263
POSIX Pend on Semaphore No Context Switch 76
POSIX Pend on Semaphore with Task Switch 278

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –abi=eabi –float_support=fpv4spd16 -ms –opt_for_speed=2 –program_level_compile -o3”.

The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.

To minimize the effects of wait states, the performance measurements are collected at optimal CPU clock speeds on MSP432 and Tiva devices.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.