TI Cortex-M4 with hard FP Size Benchmarks

Target Platform: ti.platforms.simplelink:CC2642:1

Tool Chain Version: 18.12.3

BIOS Version: bios_6_80_00_08_eng

XDCTools Version: xdctools_3_60_00_24_core

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 3688 1387 416 5491 1024 512 0 1094 2630
Semaphore 3768 1387 424 5579 1024 512 0 1126 2662
Mutex 3840 1387 424 5651 1024 512 0 1170 2706
Clock 3920 1387 424 5731 1024 512 0 1210 2746

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 3916 1453 464 5833 1024 512 0 1122 2658
Semaphore 3976 1453 464 5893 1024 512 0 1130 2666
Mutex 3972 1453 464 5889 1024 512 0 1130 2666
Clock 4044 1453 464 5961 1024 512 0 1134 2670

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
PThread 4956 1461 560 6977 1024 1280 0 1474 3778
Semaphore 5104 1461 560 7125 1024 1280 0 1502 3806
Mutex 5252 1461 560 7273 1024 1280 0 1546 3850
Timer 5744 1461 560 7765 1024 1280 0 1550 3854

All sizes are in 8-bit bytes