IAR Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 8.32.2.178
BIOS Version: bios_6_80_00_08_eng
XDCTools Version: xdctools_3_60_00_24_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 7044 | 762 | 7806 | 3246 | 3246 |
Semaphore | 7844 | 891 | 8735 | 3278 | 3278 |
Mutex | 8056 | 993 | 9049 | 3322 | 3322 |
Clock | 8328 | 1062 | 9390 | 3362 | 3362 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 8312 | 929 | 9241 | 3202 | 3202 |
Semaphore | 9128 | 1139 | 10267 | 3234 | 3234 |
Mutex | 9184 | 1162 | 10346 | 3234 | 3234 |
Clock | 9428 | 1235 | 10663 | 3246 | 3246 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 11457 | 1224 | 12681 | 4594 | 4594 |
Semaphore | 11593 | 1224 | 12817 | 4626 | 4626 |
Mutex | 11741 | 1228 | 12969 | 4682 | 4682 |
Timer | 12865 | 1301 | 14166 | 4694 | 4694 |
All sizes are in 8-bit bytes