IAR Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.simplelink:CC2642:1
Tool Chain Version: 8.32.2.178
BIOS Version: bios_6_80_00_08_eng
XDCTools Version: xdctools_3_60_00_24_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 3347 | 2322 | 5669 | 3418 | 3418 |
Semaphore | 3427 | 2322 | 5749 | 3450 | 3450 |
Mutex | 3491 | 2321 | 5812 | 3494 | 3494 |
Clock | 3567 | 2322 | 5889 | 3534 | 3534 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 3554 | 2438 | 5992 | 3446 | 3446 |
Semaphore | 3626 | 2438 | 6064 | 3454 | 3454 |
Mutex | 3618 | 2438 | 6056 | 3454 | 3454 |
Clock | 3686 | 2438 | 6124 | 3458 | 3458 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 4835 | 2527 | 7362 | 4506 | 4506 |
Semaphore | 5161 | 2554 | 7715 | 4570 | 4570 |
Mutex | 5301 | 2558 | 7859 | 4630 | 4630 |
Timer | 5807 | 2559 | 8366 | 4634 | 4634 |
All sizes are in 8-bit bytes