GCC Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 7.2.1
BIOS Version: bios_6_80_00_08_eng
XDCTools Version: xdctools_3_60_00_24_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10296 | 550 | 0 | 10846 | 1024 | 512 | 0 | 1920 | 3456 |
Semaphore | 11232 | 678 | 0 | 11910 | 1024 | 512 | 0 | 1952 | 3488 |
Mutex | 11440 | 802 | 0 | 12242 | 1024 | 512 | 0 | 1996 | 3532 |
Clock | 11716 | 870 | 0 | 12586 | 1024 | 512 | 0 | 2036 | 3572 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11220 | 706 | 0 | 11926 | 1024 | 512 | 0 | 1876 | 3412 |
Semaphore | 11952 | 898 | 0 | 12850 | 1024 | 512 | 0 | 1908 | 3444 |
Mutex | 12008 | 930 | 0 | 12938 | 1024 | 512 | 0 | 1908 | 3444 |
Clock | 12256 | 998 | 0 | 13254 | 1024 | 512 | 0 | 1920 | 3456 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13548 | 862 | 0 | 14410 | 1024 | 1280 | 0 | 2164 | 4468 |
Semaphore | 13652 | 862 | 0 | 14514 | 1024 | 1280 | 0 | 2192 | 4496 |
Mutex | 13800 | 862 | 0 | 14662 | 1024 | 1280 | 0 | 2248 | 4552 |
Timer | 14680 | 930 | 0 | 15610 | 1024 | 1280 | 0 | 2260 | 4564 |
All sizes are in 8-bit bytes