GCC Cortex-M4 with hard FP Object Size Benchmarks

Target Platform: ti.platforms.tiva:TM4C123GH6PM:1

Tool Chain Version: 7.2.1

BIOS Version: bios_6_80_00_08_eng

XDCTools Version: xdctools_3_60_00_24_core

Object Name Size
Hwi 56
Swi 64
Task 104
Semaphore 40
GateMutex 48
Clock 48
POSIX Pthread 192
POSIX Semaphore 28
POSIX Mutex 8
POSIX Timer 72

All sizes are in 8-bit bytes

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.