IAR Cortex-M4 Size Benchmarks
Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 8.20.2.58
BIOS Version: bios_6_75_01_05_keystone3
XDCTools Version: xdctools_3_51_01_18_core
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 7108 | 771 | 7879 | 3266 | 3266 |
Semaphore | 7890 | 902 | 8792 | 3298 | 3298 |
Mutex | 8342 | 1001 | 9343 | 3342 | 3342 |
Clock | 8614 | 1069 | 9683 | 3382 | 3382 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 8452 | 1023 | 9475 | 3206 | 3206 |
Semaphore | 9172 | 1140 | 10312 | 3238 | 3238 |
Mutex | 9464 | 1173 | 10637 | 3238 | 3238 |
Clock | 9708 | 1246 | 10954 | 3250 | 3250 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 11898 | 1322 | 13220 | 4608 | 4608 |
Semaphore | 12054 | 1321 | 13375 | 4644 | 4644 |
Mutex | 12202 | 1323 | 13525 | 4700 | 4700 |
Timer | 13326 | 1395 | 14721 | 4712 | 4712 |
All sizes are in 8-bit bytes