GCC Cortex-A8 with hard FP Timing Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 7.2.1
BIOS Version: bios_6_76_00_06_eng_k3
XDCTools Version: xdctools_3_55_00_08_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 476 |
Hwi_restore() | 33 |
Hwi_disable() | 14 |
Hwi dispatcher prolog | 545 |
Hwi dispatcher epilog | 247 |
Hwi dispatcher | 788 |
Hardware Interrupt to Blocked Task | 1070 |
Hardware Interrupt to Software Interrupt | 836 |
Swi_enable() | 128 |
Swi_disable() | 8 |
Post Software Interrupt Again | 65 |
Post Software Interrupt without Context Switch | 167 |
Post Software Interrupt with Context Switch | 220 |
Create a New Task without Context Switch | 2763 |
Set a Task Priority without a Context Switch | 174 |
Task_yield() | 347 |
Post Semaphore No Waiting Task | 182 |
Post Semaphore No Task Switch | 301 |
Post Semaphore with Task Switch | 391 |
Pend on Semaphore No Context Switch | 80 |
Pend on Semaphore with Task Switch | 384 |
Clock_getTicks() | 4 |
POSIX Create a New Task without Context Switch | 4832 |
POSIX Set a Task Priority without a Context Switch | 163 |
POSIX Post Semaphore No Waiting Task | 150 |
POSIX Post Semaphore No Task Switch | 312 |
POSIX Post Semaphore with Task Switch | 408 |
POSIX Pend on Semaphore No Context Switch | 95 |
POSIX Pend on Semaphore with Task Switch | 391 |
The benchmark application was built using BIOS.LibType_Custom with the following compiler options:
“-mcpu=cortex-a8 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -g -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.
Timings were obtained with the cache enabled.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.