C28x large model Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 18.1.3
BIOS Version: bios_6_75_00_12_eng_keystone3
XDCTools Version: xdctools_3_51_00_13_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9258 | 2174 | 1726 | 13158 | 4 | 512 | 0 | 1816 | 2332 |
Semaphore | 9526 | 2294 | 1726 | 13546 | 4 | 512 | 0 | 1848 | 2364 |
Mutex | 9646 | 2350 | 1726 | 13722 | 4 | 512 | 0 | 1940 | 2456 |
Clock | 9912 | 2418 | 1726 | 14056 | 4 | 512 | 0 | 1940 | 2456 |
All sizes are in 16-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 10950 | 2358 | 1908 | 15216 | 4 | 512 | 0 | 1724 | 2240 |
Semaphore | 10658 | 2454 | 1908 | 15020 | 4 | 512 | 0 | 1724 | 2240 |
Mutex | 10526 | 2386 | 1908 | 14820 | 4 | 512 | 0 | 1724 | 2240 |
Clock | 10786 | 2454 | 1908 | 15148 | 4 | 512 | 0 | 1724 | 2240 |
All sizes are in 16-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13190 | 2430 | 2362 | 17982 | 4 | 2048 | 0 | 2272 | 4324 |
Semaphore | 13268 | 2430 | 2362 | 18060 | 4 | 2048 | 0 | 2272 | 4324 |
Mutex | 13450 | 2430 | 2362 | 18242 | 4 | 2048 | 0 | 2344 | 4396 |
Timer | 14440 | 2498 | 2362 | 19300 | 4 | 2048 | 0 | 2348 | 4400 |
All sizes are in 16-bit bytes