SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.41
Simplifies the implementation of Internet connectivity
Modules
Here is a list of all modules:
 DeviceControls the behaviour of the CC31xx/CC32xx device (start/stop, events masking and obtaining specific device status)
 Event_registrationAllows user to register event handlers dynamically
 FileSystemProvides file system capabilities to TI's CC31XX that can be used by both the CC31XX device and the user
 NetAppActivates networking applications, such as: HTTP Server, DHCP Server, Ping, DNS and mDNS
 NetCfgControls the configuration of the device addresses (i.e. IP and MAC addresses)
 NetUtilNetworking related commands and configuration
 Configuration - Memory Management
 Configuration - Capabilities Set
 Configuration - Device Enable/Disable
 Configuration - Communication Interface
 Configuration - Operating System
 Configuration - Event Handlers
 UserEventsFunction prototypes for event callback handlers
 SocketControls standard client/server sockets programming options and capabilities
 Socket StackControls standard client/server sockets programming options and capabilities
 WlanControls the use of the WiFi WLAN module