Table of Contents

Overview

This application demonstrates Out of Box Experience with CC3200 Launch Pad. It highlights the following features

  1. Easy Connection to CC3200 Launchpad
    • Direct Connection to Launchpad by using CC3200 device in Access Point Mode(Default)
    • Connect with TI SmartConfig Technology
  2. Easy access to CC3200 Using Internal HTTP server and on-board webcontent
  3. Attractive Demos
    • Home Automation
    • Appliance Control
    • Security System
    • Thermostat

For more information please refer CC32xx Quick Start Guide

Usage

The CC3200 LaunchPad comes with all the required content flashed to run this application.

If user has flashed other SDK applications and needs to flash the Out of Box content again, follow below steps:

  1. Open \examples\out_of_box\html\out_of_box.usf session file in Uniflash.
  2. Flash the files to the device. Detailed instructions at Uniflash User Guide.
  3. Remove the SOP jumpers and reset the LaunchPad to run the reference application

If device is starting in Access Point mode (jumper is set on VCC and pin 58), check terminal prints to learn the device’s AP name.

Demos

Go to Demo Tab. Click/Press on the icons to see the demo

Turn the Switch ON/OFF and Check the Red LED(D7) on Launchpad

Check temperature from Inbuilt temperature Sensor on Launchpad. Move the Launchpad and check Dryer status

Turn on the Switch. Move the Launchpad and check Alarm

Change the temperature slider and check the RED LED (D7)

Limitations/Known Issues