![]() |
![]() |
This header defines all types, constants, and functions shared by all implementations of the video decoder algorithms.
#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
#include "ivideo.h"
Go to the source code of this file.
Data Structures | |
struct | IVIDDEC3_Obj |
This must be the first field of all IVIDDEC3 instance objects. More... | |
struct | IVIDDEC3_Params |
Defines the creation time parameters for all IVIDDEC3 instance objects. More... | |
struct | IVIDDEC3_DynamicParams |
This structure defines the algorithm parameters that can be modified after creation via IVIDDEC3_Fxns.control() calls. More... | |
struct | IVIDDEC3_InArgs |
Defines the input arguments for all IVIDDEC3 instance process function. More... | |
struct | IVIDDEC3_Status |
Defines instance status parameters. More... | |
struct | IVIDDEC3_OutArgs |
Defines the run time output arguments for all IVIDDEC3 instance objects. More... | |
struct | IVIDDEC3_Fxns |
Defines all of the operations on IVIDDEC3 objects. More... | |
Defines | |
#define | IVIDDEC3_EOK XDM_EOK |
#define | IVIDDEC3_EFAIL XDM_EFAIL |
#define | IVIDDEC3_EUNSUPPORTED XDM_EUNSUPPORTED |
Typedefs | |
typedef struct IVIDDEC3_Obj * | IVIDDEC3_Handle |
Opaque handle to an IVIDDEC3 objects. | |
typedef IALG_Cmd | IVIDDEC3_Cmd |
Defines the control commands for the IVIDDEC3 module. | |
Enumerations | |
enum | IVIDDEC3_displayDelay { IVIDDEC3_DISPLAY_DELAY_AUTO = -1, IVIDDEC3_DECODE_ORDER = 0, IVIDDEC3_DISPLAY_DELAY_1 = 1, IVIDDEC3_DISPLAY_DELAY_2 = 2, IVIDDEC3_DISPLAY_DELAY_3 = 3, IVIDDEC3_DISPLAY_DELAY_4 = 4, IVIDDEC3_DISPLAY_DELAY_5 = 5, IVIDDEC3_DISPLAY_DELAY_6 = 6, IVIDDEC3_DISPLAY_DELAY_7 = 7, IVIDDEC3_DISPLAY_DELAY_8 = 8, IVIDDEC3_DISPLAY_DELAY_9 = 9, IVIDDEC3_DISPLAY_DELAY_10 = 10, IVIDDEC3_DISPLAY_DELAY_11 = 11, IVIDDEC3_DISPLAY_DELAY_12 = 12, IVIDDEC3_DISPLAY_DELAY_13 = 13, IVIDDEC3_DISPLAY_DELAY_14 = 14, IVIDDEC3_DISPLAY_DELAY_15 = 15, IVIDDEC3_DISPLAY_DELAY_16 = 16, IVIDDEC3_DISPLAYDELAY_DEFAULT = IVIDDEC3_DISPLAY_DELAY_AUTO } |
Video decoder output frame order. More... | |
enum | IVIDDEC3_DisplayBufsMode { IVIDDEC3_DISPLAYBUFS_EMBEDDED = 1, IVIDDEC3_DISPLAYBUFS_PTRS = 2 } |
Mode in which display buffers will be returned in |