![]() |
![]() |
This header defines all types, constants, and functions shared by all implementations of the video decoder algorithms.
#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
#include "ivideo.h"
Go to the source code of this file.
Data Structures | |
struct | IVIDDEC2_Obj |
This must be the first field of all IVIDDEC2 instance objects. More... | |
struct | IVIDDEC2_Params |
Defines the creation time parameters for all IVIDDEC2 instance objects. More... | |
struct | IVIDDEC2_DynamicParams |
This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
struct | IVIDDEC2_InArgs |
Defines the input arguments for all IVIDDEC2 instance process function. More... | |
struct | IVIDDEC2_Status |
Defines instance status parameters. More... | |
struct | IVIDDEC2_OutArgs |
Defines the run time output arguments for all IVIDDEC2 instance objects. More... | |
struct | IVIDDEC2_Fxns |
Defines all of the operations on IVIDDEC2 objects. More... | |
Defines | |
#define | IVIDDEC2_MAX_IO_BUFFERS IVIDEO2_MAX_IO_BUFFERS |
Maximum I/O Buffers. | |
#define | IVIDDEC2_EOK XDM_EOK |
#define | IVIDDEC2_EFAIL XDM_EFAIL |
#define | IVIDDEC2_EUNSUPPORTED XDM_EUNSUPPORTED |
Typedefs | |
typedef struct IVIDDEC2_Obj * | IVIDDEC2_Handle |
Opaque handle to an IVIDDEC2 objects. | |
typedef IALG_Cmd | IVIDDEC2_Cmd |
Defines the control commands for the IVIDDEC2 module. | |
Enumerations | |
enum | IVIDDEC2_FrameOrder { IVIDDEC2_DISPLAY_ORDER = 0, IVIDDEC2_DECODE_ORDER = 1, IVIDDEC2_FRAMEORDER_DEFAULT = IVIDDEC2_DISPLAY_ORDER } |
Video decoder output frame order. More... |