![]() |
![]() |
This header defines all types, constants, enums, and functions that are needed for G.726.
#include "ispeech1.h"
Go to the source code of this file.
Enumerations | |
enum | ISPEECH1_G726_BitRate { ISPEECH1_G726_BITRATE_16 = 0, ISPEECH1_G726_BITRATE_24 = 1, ISPEECH1_G726_BITRATE_32 = 2, ISPEECH1_G726_BITRATE_40 = 3, ISPEECH1_G726_BITRATE_DEFAULT = ISPEECH1_G726_BITRATE_40 } |
Bit rate selection for G726. More... | |
enum | ISPEECH1_G726_CompandingLaw { ISPEECH1_G726_COMPAND_LINEAR = 0, ISPEECH1_G726_COMPAND_ALAW = 1, ISPEECH1_G726_COMPAND_ULAW = 2, ISPEECH1_G726_COMPAND_DEFAULT = ISPEECH1_G726_COMPAND_LINEAR } |
Companding law of encoder input and decoder output samples. More... | |
enum | ISPEECH1_G726_PackingType { ISPEECH1_G726_PACKTYPE_LINEAR = 0, ISPEECH1_G726_PACKTYPE_RTPSPECIAL = 1, ISPEECH1_G726_PACKTYPEFORMAT_DEFAULT = ISPEECH1_G726_PACKTYPE_LINEAR } |
Packing Type defintions for G.726. More... |