ividdec2.h File Reference


Detailed Description

This header defines all types, constants, and functions shared by all implementations of the video decoder algorithms.

#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
#include "ivideo.h"
Include dependency graph for ividdec2.h:

Go to the source code of this file.

Data Structures

struct  IVIDDEC2_Obj
 This must be the first field of all IVIDDEC2 instance objects. More...
struct  IVIDDEC2_Params
 Defines the creation time parameters for all IVIDDEC2 instance objects. More...
struct  IVIDDEC2_DynamicParams
 This structure defines the codec parameters that can be modified after creation via control() calls. More...
struct  IVIDDEC2_InArgs
 Defines the input arguments for all IVIDDEC2 instance process function. More...
struct  IVIDDEC2_Status
 Defines instance status parameters. More...
struct  IVIDDEC2_OutArgs
 Defines the run time output arguments for all IVIDDEC2 instance objects. More...
struct  IVIDDEC2_Fxns
 Defines all of the operations on IVIDDEC2 objects. More...

Defines

#define IVIDDEC2_MAX_IO_BUFFERS   20
 Maximum I/O Buffers.
#define IVIDDEC2_EOK   XDM_EOK
#define IVIDDEC2_EFAIL   XDM_EFAIL
#define IVIDDEC2_EUNSUPPORTED   XDM_EUNSUPPORTED

Typedefs

typedef struct IVIDDEC2_ObjIVIDDEC2_Handle
 Opaque handle to an IVIDDEC2 objects.
typedef IALG_Cmd IVIDDEC2_Cmd
 Defines the control commands for the IVIDDEC2 module.

Enumerations

enum  IVIDDEC2_FrameOrder {
  IVIDDEC2_DISPLAY_ORDER = 0,
  IVIDDEC2_DECODE_ORDER = 1,
  IVIDDEC2_FRAMEORDER_DEFAULT = IVIDDEC2_DISPLAY_ORDER
}
 

Video decoder output frame order.

More...
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2010, Texas Instruments Incorporated