|
|
|
TI-RTOS delivers components that enable engineers to develop applications on Texas Instruments micro-controller devices. The product is comprised of multiple software components and examples of how to use these components together. TI-RTOS gives developers a one-stop RTOS solution for developing applications for TI embedded microcontrollers. It provides an OS kernel, communications support, drivers, and more. It is tightly integrated with the Code Composer Studio development environment. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The following documentation is available:
Click on the links below to view the release notes for the different products.
Examples are provided for the following boards:
To see what has changed in the TI-RTOS Drivers, see the separate TI-Drivers release notes in [as installed]/products/tidrivers_M_mm_pp_bb.
| Key | Summary |
|---|---|
| TIDRIVERS-804 | RF driver API was Changed Since ROM Freeze |
| TIDRIVERS-798 | RF driver delayed command from high priority Swi issue |
| TIDRIVERS-791 | Cancelling an RF command may cause skipping a power down cycle |
| TIDRIVERS-765 | Callback problem when RF_Callback pCb is NULL |
| TIDRIVERS-732 | RF driver cancel callback may be delayed to next RF swi |
| TIDRIVERS-722 | RF driver powerup duration margin for single mode driver |
| TIDRIVERS-709 | RF driver skip powerup duration measurement for Fs command |
| TIDRIVERS-670 | RF driver change allowed future command start time limit |
The following is a summary of known compatibility issues from previous releases:
This release requires the following other software components and tools.
All releases have 4 digits (M.mm.pp.bb). This includes GA and engineering releases. Engineering releases are denoted with an _eng suffix (e.g., 2.00.00.15_eng)
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. tirtos_2_00_00_16).
Subsequent releases of patch upgrades will be identified by the patch number, ex. TI-RTOS 1.00.01.68 with directory tirtos_1_00_01_68. Typically, these patches only include critical bug fixes.