168 #ifndef ti_drivers_watchdog_WatchdogCC26XX__include
169 #define ti_drivers_watchdog_WatchdogCC26XX__include
211 #define ti_sysbios_family_arm_m3_Hwi__nolocalnames
212 #include <ti/sysbios/family/arm/m3/Hwi.h>
240 ti_sysbios_family_arm_m3_Hwi_Struct
hwi;
244 #undef ti_sysbios_family_arm_m3_Hwi__nolocalnames
unsigned int intNum
Definition: WatchdogCC26XX.h:222
unsigned int baseAddr
Definition: WatchdogCC26XX.h:221
Watchdog driver interface.
ti_sysbios_family_arm_m3_Hwi_Struct hwi
Definition: WatchdogCC26XX.h:240
Watchdog hardware attributes for CC26XX.
Definition: WatchdogCC26XX.h:220
Watchdog_Callback callbackFxn
Definition: WatchdogCC26XX.h:233
bool isOpen
Definition: WatchdogCC26XX.h:232
Watchdog_DebugMode
Watchdog debug stall settings.
Definition: Watchdog.h:207
Watchdog Object for CC26XX.
Definition: WatchdogCC26XX.h:231
unsigned long reloadValue
Definition: WatchdogCC26XX.h:223
void(* Watchdog_Callback)(uintptr_t)
Watchdog callback pointer.
Definition: Watchdog.h:232
Watchdog_ResetMode resetMode
Definition: WatchdogCC26XX.h:235
const Watchdog_FxnTable WatchdogCC26XX_fxnTable
Watchdog function table for CC26XX.
Watchdog_DebugMode debugStallMode
Definition: WatchdogCC26XX.h:237
The definition of a Watchdog function table that contains the required set of functions to control a ...
Definition: Watchdog.h:303
struct WatchdogCC26XX_Object WatchdogCC26XX_Object
Watchdog Object for CC26XX.
Watchdog_ResetMode
Watchdog reset mode settings.
Definition: Watchdog.h:219
struct WatchdogCC26XX_HWAttrs WatchdogCC26XX_HWAttrs
Watchdog hardware attributes for CC26XX.