Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 7.50.1.22
BIOS Version: bios_6_46_00_22_eng
XDCTools Version: xdctools_3_32_01_11_eng
Object Name | Size |
---|---|
Hwi | 48 |
Swi | 56 |
Task | 88 |
Semaphore | 32 |
GateMutex | 40 |
Clock | 40 |
POSIX Pthread | 168 |
POSIX Semaphore | 28 |
POSIX Mutex | 40 |
POSIX Timer | 56 |
The M4 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi CDOCs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.