40 #ifndef SENSORTAG_TEST_H
41 #define SENSORTAG_TEST_H
59 #define SENSOR_TMP_TEST_BM 0x01
60 #define SENSOR_HUM_TEST_BM 0x02
61 #define SENSOR_OPT_TEST_BM 0x04
62 #define SENSOR_BAR_TEST_BM 0x08
63 #define SENSOR_MOV_TEST_BM 0x10
64 #define SENSOR_MAG_TEST_BM 0x20
65 #define SENSOR_FLASH_TEST_BM 0x40
68 #define ST_TEST_MAP_SENSORS ( \
69 SENSOR_TMP_TEST_BM | SENSOR_HUM_TEST_BM | SENSOR_OPT_TEST_BM | \
70 SENSOR_BAR_TEST_BM | SENSOR_MOV_TEST_BM | SENSOR_MAG_TEST_BM )
73 #define ST_TEST_MAP (ST_TEST_MAP_SENSORS | SENSOR_FLASH_TEST_BM)
uint8_t SensorTag_testExecute(uint8_t testMap)