157 #ifndef ti_drivers_GPIOCC26XX__include
158 #define ti_drivers_GPIOCC26XX__include
165 #include <driverlib/ioc.h>
209 #define GPIOCC26XX_EMPTY_PIN 0xffff
211 #define GPIOCC26XX_DIO_00 IOID_0
212 #define GPIOCC26XX_DIO_01 IOID_1
213 #define GPIOCC26XX_DIO_02 IOID_2
214 #define GPIOCC26XX_DIO_03 IOID_3
215 #define GPIOCC26XX_DIO_04 IOID_4
216 #define GPIOCC26XX_DIO_05 IOID_5
217 #define GPIOCC26XX_DIO_06 IOID_6
218 #define GPIOCC26XX_DIO_07 IOID_7
220 #define GPIOCC26XX_DIO_08 IOID_8
221 #define GPIOCC26XX_DIO_09 IOID_9
222 #define GPIOCC26XX_DIO_10 IOID_10
223 #define GPIOCC26XX_DIO_11 IOID_11
224 #define GPIOCC26XX_DIO_12 IOID_12
225 #define GPIOCC26XX_DIO_13 IOID_13
226 #define GPIOCC26XX_DIO_14 IOID_14
227 #define GPIOCC26XX_DIO_15 IOID_15
229 #define GPIOCC26XX_DIO_16 IOID_16
230 #define GPIOCC26XX_DIO_17 IOID_17
231 #define GPIOCC26XX_DIO_18 IOID_18
232 #define GPIOCC26XX_DIO_19 IOID_19
233 #define GPIOCC26XX_DIO_20 IOID_20
234 #define GPIOCC26XX_DIO_21 IOID_21
235 #define GPIOCC26XX_DIO_22 IOID_22
236 #define GPIOCC26XX_DIO_23 IOID_23
238 #define GPIOCC26XX_DIO_24 IOID_24
239 #define GPIOCC26XX_DIO_25 IOID_25
240 #define GPIOCC26XX_DIO_26 IOID_26
241 #define GPIOCC26XX_DIO_27 IOID_27
242 #define GPIOCC26XX_DIO_28 IOID_28
243 #define GPIOCC26XX_DIO_29 IOID_29
244 #define GPIOCC26XX_DIO_30 IOID_30
245 #define GPIOCC26XX_DIO_31 IOID_31
uint32_t numberOfCallbacks
Definition: GPIOCC26XX.h:183
GPIO_CallbackFxn * callbacks
Definition: GPIOCC26XX.h:177
struct GPIOCC26XX_Config GPIOCC26XX_Config
GPIO device specific driver configuration structure.
GPIO device specific driver configuration structure.
Definition: GPIOCC26XX.h:172
GPIO_PinConfig * pinConfigs
Definition: GPIOCC26XX.h:174
uint32_t numberOfPinConfigs
Definition: GPIOCC26XX.h:180
void(* GPIO_CallbackFxn)(unsigned int index)
GPIO callback function type.
Definition: GPIO.h:163
uint32_t GPIO_PinConfig
GPIO pin configuration settings.
Definition: GPIO.h:84
void GPIOCC26xx_release(int index)
Un-oonfigure a GPIO pin.
uint32_t intPriority
Definition: GPIOCC26XX.h:200